,Fan Diameter##Length##Feet,Voltage_MEP##Other##,MEP Amperage##Other##,Phase##Other##,Model##Other##,Description##Other##,Air Movement (CFM)##Other##,Weight##Other##,Air Movement (MPH) - Zone 1##Other##,Air Movement (MPH) - Zone 2##Other##,Air Movement (MPH) - Zone 3##Other## 8' Diameter - 110V 1 Phase,8,110,18,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 8' Diameter,"50,000",150 lb,1.74 / 0.99 MPH (Full / Half Power),0.40 / 0.27 MPH (Full / Half Power),0.40 / NA MPH (Full / Half Power) 8' Diameter - 200V 1 Phase,8,200,9.2,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 8' Diameter,"50,000",150 lb,1.74 / 0.99 MPH (Full / Half Power),0.40 / 0.27 MPH (Full / Half Power),0.40 / NA MPH (Full / Half Power) 8' Diameter - 220V 1 Phase,8,220,9.2,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 8' Diameter,"50,000",150 lb,1.74 / 0.100 MPH (Full / Half Power),0.40 / 0.28 MPH (Full / Half Power),0.40 / NA MPH (Full / Half Power) 8' Diameter - 230V 3 Phase,8,230,5.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 8' Diameter,"50,000",150 lb,1.74 / 0.101 MPH (Full / Half Power),0.40 / 0.29 MPH (Full / Half Power),0.40 / NA MPH (Full / Half Power) 8' Diameter - 400V 3 Phase,8,400,3.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 8' Diameter,"50,000",150 lb,1.74 / 0.102 MPH (Full / Half Power),0.40 / 0.30 MPH (Full / Half Power),0.40 / NA MPH (Full / Half Power) 8' Diameter - 460V 3 Phase,8,460,3.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 8' Diameter,"50,000",150 lb,1.74 / 0.103 MPH (Full / Half Power),0.40 / 0.31 MPH (Full / Half Power),0.40 / NA MPH (Full / Half Power) 8' Diameter - 575V 3 Phase,8,575,3,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 8' Diameter,"50,000",150 lb,1.74 / 0.104 MPH (Full / Half Power),0.40 / 0.32 MPH (Full / Half Power),0.40 / NA MPH (Full / Half Power) 10' Diameter - 110V 1 Phase,10,110,18,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 10' Diameter,"75,000",145 lb,1.79 / 1.03 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power) 10' Diameter - 200V 1 Phase,10,200,9.2,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 10' Diameter,"75,000",145 lb,1.79 / 1.03 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power) 10' Diameter - 220V 1 Phase,10,220,9.2,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 10' Diameter,"75,000",145 lb,1.79 / 1.03 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power) 10' Diameter - 230V 3 Phase,10,230,5.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 10' Diameter,"75,000",145 lb,1.79 / 1.03 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power) 10' Diameter - 400V 3 Phase,10,400,3.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 10' Diameter,"75,000",145 lb,1.79 / 1.03 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power) 10' Diameter - 460V 3 Phase,10,460,3.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 10' Diameter,"75,000",145 lb,1.79 / 1.03 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power) 10' Diameter - 575V 3 Phase,10,575,3,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 10' Diameter,"75,000",145 lb,1.79 / 1.03 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power),0.49 / 0.27 MPH (Full / Half Power) 12' Diameter - 110V 1 Phase,12,110,18,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 12' Diameter,"100,000",140 lb,1.83 / 1.12 MPH (Full / Half Power),0.67 / 0.49 MPH (Full / Half Power),0.58 / 0.40 MPH (Full / Half Power) 12' Diameter - 200V 1 Phase,12,200,9.2,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 12' Diameter,"100,000",140 lb,1.83 / 1.12 MPH (Full / Half Power),0.67 / 0.49 MPH (Full / Half Power),0.58 / 0.40 MPH (Full / Half Power) 12' Diameter - 220V 1 Phase,12,220,9.2,1,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 12' Diameter,"100,000",140 lb,1.83 / 1.12 MPH (Full / Half Power),0.67 / 0.49 MPH (Full / Half Power),0.58 / 0.40 MPH (Full / Half Power) 12' Diameter - 230V 3 Phase,12,230,5.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 12' Diameter,"100,000",140 lb,1.83 / 1.12 MPH (Full / Half Power),0.67 / 0.49 MPH (Full / Half Power),0.58 / 0.40 MPH (Full / Half Power) 12' Diameter - 400V 3 Phase,12,400,3.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 12' Diameter,"100,000",140 lb,1.83 / 1.12 MPH (Full / Half Power),0.67 / 0.49 MPH (Full / Half Power),0.58 / 0.40 MPH (Full / Half Power) 12' Diameter - 460V 3 Phase,12,460,3.2,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 12' Diameter,"100,000",140 lb,1.83 / 1.12 MPH (Full / Half Power),0.67 / 0.49 MPH (Full / Half Power),0.58 / 0.40 MPH (Full / Half Power) 12' Diameter - 575V 3 Phase,12,575,3,3,SP-HVLS,Rite-Hite HVLS Fan - Revolution SP - 12' Diameter,"100,000",140 lb,1.83 / 1.12 MPH (Full / Half Power),0.67 / 0.49 MPH (Full / Half Power),0.58 / 0.40 MPH (Full / Half Power)