,Cover Material##Other##,Material Gauge##Length##inches,Model##Other##,Description##Other##,Type##Other##,sect##Other##,Dim A##Length##Inches,Dim C##Length##Inches,Dim D##Length##Inches,Dim F##Length##Inches,Dim R##Length##Inches Type 1 - .080 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.08,M-1000 - Type 1,"M-1000 - Type 1 Decorative Aluminum Column Cover w/ 0.08"" Aluminum Half Panels",1,2,120,0,0,0,12 Type 1 - .090 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.09,M-1000 - Type 1,"M-1000 - Type 1 Decorative Aluminum Column Cover w/ 0.09"" Aluminum Half Panels",1,2,120,0,0,0,12 Type 1 - .125 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.125,M-1000 - Type 1,"M-1000 - Type 1 Decorative Aluminum Column Cover w/ 0.125"" Aluminum Half Panels",1,2,120,0,0,0,12 Type 1 - 16 Ga Stainless Panel - Halves,Stainless Steel Panels - No. 4 Brushed Finish,0.0625,M-1000 - Type 1,M-1000 - Type 1 Decorative Aluminum Column Cover w/ 16 Gauge Stainless Steel Half Panels,1,2,120,0,0,0,12 Type 2 - .080 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.08,M-1000 - Type 2,"M-1000 - Type 2 Decorative Aluminum Column Cover w/ 0.08"" Aluminum Half Panels",2,2,120,2,2,0,12 Type 2 - .090 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.09,M-1000 - Type 2,"M-1000 - Type 2 Decorative Aluminum Column Cover w/ 0.09"" Aluminum Half Panels",2,2,120,2,2,0,12 Type 2 - .125 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.125,M-1000 - Type 2,"M-1000 - Type 2 Decorative Aluminum Column Cover w/ 0.125"" Aluminum Half Panels",2,2,120,2,2,0,12 Type 2 - 16 Ga Stainless Panel - Halves,Stainless Steel Panels - No. 4 Brushed Finish,0.0625,M-1000 - Type 2,M-1000 - Type 2 Decorative Aluminum Column Cover w/ 16 Gauge Stainless Steel Half Panels,2,2,120,2,2,0,12 Type 3 - .080 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.08,M-1000 - Type 3,"M-1000 - Type 3 Decorative Aluminum Column Cover w/ 0.08"" Aluminum Half Panels",3,2,120,2,2,4,12 Type 3 - .090 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.09,M-1000 - Type 3,"M-1000 - Type 3 Decorative Aluminum Column Cover w/ 0.09"" Aluminum Half Panels",3,2,120,2,2,4,12 Type 3 - .125 Aluminum Panel - Halves,Alpolic Aluminum Panels - Color as Specified,0.125,M-1000 - Type 3,"M-1000 - Type 3 Decorative Aluminum Column Cover w/ 0.125"" Aluminum Half Panels",3,2,120,2,2,4,12 Type 3 - 16 Ga Stainless Panel - Halves,Stainless Steel Panels - No. 4 Brushed Finish,0.0625,M-1000 - Type 3,M-1000 - Type 3 Decorative Aluminum Column Cover w/ 16 Gauge Stainless Steel Half Panels,3,2,120,2,2,4,12 Type 1 - .080 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.08,M-1000 - Type 1,"M-1000 - Type 1 Decorative Aluminum Column Cover w/ 0.08"" Aluminum Quarter Panels",1,4,120,0,0,0,12 Type 1 - .090 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.09,M-1000 - Type 1,"M-1000 - Type 1 Decorative Aluminum Column Cover w/ 0.09"" Aluminum Quarter Panels",1,4,120,0,0,0,12 Type 1 - .125 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.125,M-1000 - Type 1,"M-1000 - Type 1 Decorative Aluminum Column Cover w/ 0.125"" Aluminum Quarter Panels",1,4,120,0,0,0,12 Type 1 - 16 Ga Stainless Panel - Quarters,Stainless Steel Panels - No. 4 Brushed Finish,0.0625,M-1000 - Type 1,M-1000 - Type 1 Decorative Aluminum Column Cover w/ 16 Gauge Stainless Steel Quarter Panels,1,4,120,0,0,0,12 Type 2 - .080 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.08,M-1000 - Type 2,"M-1000 - Type 2 Decorative Aluminum Column Cover w/ 0.08"" Aluminum Quarter Panels",2,4,120,2,2,0,12 Type 2 - .090 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.09,M-1000 - Type 2,"M-1000 - Type 2 Decorative Aluminum Column Cover w/ 0.09"" Aluminum Quarter Panels",2,4,120,2,2,0,12 Type 2 - .125 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.125,M-1000 - Type 2,"M-1000 - Type 2 Decorative Aluminum Column Cover w/ 0.125"" Aluminum Quarter Panels",2,4,120,2,2,0,12 Type 2 - 16 Ga Stainless Panel - Quarters,Stainless Steel Panels - No. 4 Brushed Finish,0.0625,M-1000 - Type 2,M-1000 - Type 2 Decorative Aluminum Column Cover w/ 16 Gauge Stainless Steel Quarter Panels,2,4,120,2,2,0,12 Type 3 - .080 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.08,M-1000 - Type 3,"M-1000 - Type 3 Decorative Aluminum Column Cover w/ 0.08"" Aluminum Quarter Panels",3,4,120,2,2,4,12 Type 3 - .090 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.09,M-1000 - Type 3,"M-1000 - Type 3 Decorative Aluminum Column Cover w/ 0.09"" Aluminum Quarter Panels",3,4,120,2,2,4,12 Type 3 - .125 Aluminum Panel - Quarters,Alpolic Aluminum Panels - Color as Specified,0.125,M-1000 - Type 3,"M-1000 - Type 3 Decorative Aluminum Column Cover w/ 0.125"" Aluminum Quarter Panels",3,4,120,2,2,4,12 Type 3 - 16 Ga Stainless Panel - Quarters,Stainless Steel Panels - No. 4 Brushed Finish,0.0625,M-1000 - Type 3,M-1000 - Type 3 Decorative Aluminum Column Cover w/ 16 Gauge Stainless Steel Quarter Panels,3,4,120,2,2,4,12