,Model##Other##,Description##Other##,Assembly Code##Other##,Unit Width##length##inches,Unit Height##length##inches,Unit Depth##length##inches,Communication Interface##other##,Operating Temperature Range##other##,Standards Conformance##other##,Electrical Load##other##,Frame Finish##other## Gray Keypad,SERIII-W-GR,Schlage SERIII-W-GR Scramble Keypad,,4.17,5.39,2.05,Wiegand,5 F to 122 F,IP65,8 - 12 VDC ; 500mA,Metal - Schlage - Gray Black Keypad,SERIII-W-BLK,Schlage SERIII-W-BLK Scramble Keypad,,4.17,5.39,2.05,Wiegand,5 F to 122 F,IP65,8 - 12 VDC ; 500mA,Metal - Schlage - Black