,Glass Wall Frame Depth##length##inches,Height##length##inches,Width##length##inches,Model##Other##,Description##Other## 1 13/16 x 84 x 120,1 13/16,84,120,1 13/16 x 84 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 1 13/16 x 84 x 120 Straight Wall Parallel Stack - Plain 1 13/16 x 96 x 120,1 13/16,96,120,1 13/16 x 96 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 1 13/16 x 96 x 120 Straight Wall Parallel Stack - Plain 1 13/16 x 120 x 120,1 13/16,120,120,1 13/16 x 120 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 1 13/16 x 120 x 120 Straight Wall Parallel Stack - Plain 1 13/16 x 120 x 240,1 13/16,120,240,1 13/16 x 120 x 240 Straight Wall Parallel Stack - Plain,Solar Innovations 1 13/16 x 120 x 240 Straight Wall Parallel Stack - Plain 2 3/4 x 84 x 120,2 3/4,84,120,2 3/4 x 84 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 2 3/4 x 84 x 120 Straight Wall Parallel Stack - Plain 2 3/4 x 96 x 120,2 3/4,96,120,2 3/4 x 96 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 2 3/4 x 96 x 120 Straight Wall Parallel Stack - Plain 2 3/4 x 120 x 120,2 3/4,120,120,2 3/4 x 120 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 2 3/4 x 120 x 120 Straight Wall Parallel Stack - Plain 2 3/4 x 120 x 240,2 3/4,120,240,2 3/4 x 120 x 240 Straight Wall Parallel Stack - Plain,Solar Innovations 2 3/4 x 120 x 240 Straight Wall Parallel Stack - Plain 3 3/4 x 84 x 120,3 3/4,84,120,3 3/4 x 84 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 3 3/4 x 84 x 120 Straight Wall Parallel Stack - Plain 3 3/4 x 96 x 120,3 3/4,96,120,3 3/4 x 96 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 3 3/4 x 96 x 120 Straight Wall Parallel Stack - Plain 3 3/4 x 120 x 120,3 3/4,120,120,3 3/4 x 120 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 3 3/4 x 120 x 120 Straight Wall Parallel Stack - Plain 3 3/4 x 120 x 240,3 3/4,120,240,3 3/4 x 120 x 240 Straight Wall Parallel Stack - Plain,Solar Innovations 3 3/4 x 120 x 240 Straight Wall Parallel Stack - Plain 5 1/2 x 84 x 120,5 1/2,84,120,5 1/2 x 84 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 5 1/2 x 84 x 120 Straight Wall Parallel Stack - Plain 5 1/2 x 96 x 120,5 1/2,96,120,5 1/2 x 96 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 5 1/2 x 96 x 120 Straight Wall Parallel Stack - Plain 5 1/2 x 120 x 120,5 1/2,120,120,5 1/2 x 120 x 120 Straight Wall Parallel Stack - Plain,Solar Innovations 5 1/2 x 120 x 120 Straight Wall Parallel Stack - Plain 5 1/2 x 120 x 240,5 1/2,120,240,5 1/2 x 120 x 240 Straight Wall Parallel Stack - Plain,Solar Innovations 5 1/2 x 120 x 240 Straight Wall Parallel Stack - Plain