,Model##Other##,Description##Other##,Dome##Other##,Outer Dome##Other##,Inner Dome##Other##,Flashing Material##Other##,Water Penetration##Other##,Visible Light Transmission##Other##,U Factor##Other##,Structural Test Pressure##Other##,Is Hurricane Zone (HVHZ) Compliant##Other##,SHGC##Other##,EDCS Area_in2##Other##,Air Infiltration##Other## 330 DS_Closed-Acrylic,S330DS-C,Solatube 330 DS-C (21 in/530 mm),21 Dome : DA,Dome_Acrylic,None,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,1,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,1,330,0.3 cfm/ft2 at 1.57 psf (ASTM E 283) 330 DS_Open-Acrylic,S330DS-O,Solatube 330 DS-O (21 in/530 mm),21 Dome : DA,Dome_Acrylic,None,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,1,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,1,330,0.3 cfm/ft2 at 1.57 psf (ASTM E 283) 750 DS_Closed-Acrylic,S750DS-C,Solatube 750 DS-C (21 in/530 mm),21 Dome : DA,Dome_Acrylic,None,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,1,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,1,750,0.3 cfm/ft2 at 1.57 psf (ASTM E 283) 750 DS_Closed-HVHZ,S750DS-C,Solatube 750 DS-C (21 in/530 mm),21 Dome : DPI,Dome_Acrylic,Dome_Polycarbonate,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,1,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),1,0.21,750,0.3 cfm/ft2 at 1.57 psf (ASTM E 283) 750 DS_Closed-Acrylic-Double-Dome,S750DS-C,Solatube 750 DS-C (21 in/530 mm),21 Dome : DAI,Dome_Acrylic,Dome_Acrylic,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,0.57,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,0.21,750,0.3 cfm/ft2 at 1.57 psf (ASTM E 283) 750 DS_Open-Acrylic,S750DS-O,Solatube 750 DS-O (21 in/530 mm),21 Dome : DA,Dome_Acrylic,None,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,1,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,1,750,0.3 cfm/ft2 at 1.57 psf (ASTM E 283) 750 DS_Open-HVHZ,S750DS-O,Solatube 750 DS-O (21 in/530 mm),21 Dome : DPI,Dome_Acrylic,Dome_Polycarbonate,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,1,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),1,0.21,750,0.3 cfm/ft2 at 1.57 psf (ASTM E 283) 750 DS_Open-Acrylic-Double-Dome,S750DS-O,Solatube 750 DS-O (21 in/530 mm),21 Dome : DAI,Dome_Acrylic,Dome_Acrylic,Flashing_Steel - ASTM A653 - Gray,No uncontrolled leakage at 10.5 psf (ASTM E 547),92,1.27,Positive pressure of 150 psf and Negative pressure of 70 psf (ASTM E 330),0,0.21,750,0.3 cfm/ft2 at 1.57 psf (ASTM E 283)