,Model##Other##,Description##Other##,Frame Material##other##,One Panel Configuration##other##,Two Panel Configuration##other##,Three Panel Configuration##other##,Four Panel Configuration##other##,Configuration_Two Panel Top Percent##other##,Configuration_Two Panel Bottom Percent##other##,Configuration_Three Panel Top Percent##other##,Configuration_Three Panel Middle Percent##other##,Configuration_Three Panel Bottom Percent##other## Wood One Panel,AP1-1001,Timberlane Wood Shutter as Specified - Panel Style AP1-1001,Wood - Timberlane - as Specified,1,0,0,0,0.5,0.5,0.2,0.4,0.4 Wood Two Panel 5050,AP1-1002,Timberlane Wood Shutter as Specified - Panel Style AP1-1002,Wood - Timberlane - as Specified,0,1,0,0,0.5,0.5,0.2,0.4,0.4 Wood Two Panel 4060,AP1-1003,Timberlane Wood Shutter as Specified - Panel Style AP1-1003,Wood - Timberlane - as Specified,0,1,0,0,0.4,0.6,0.2,0.4,0.4 Wood - Two Panel 6040,AP1-1004,Timberlane Wood Shutter as Specified - Panel Style AP1-1004,Wood - Timberlane - as Specified,0,1,0,0,0.6,0.4,0.2,0.4,0.4 Wood Three Panel 333333,AP1-1005,Timberlane Wood Shutter as Specified - Panel Style AP1-1005,Wood - Timberlane - as Specified,0,0,1,0,0.5,0.5,0.333,0.333,0.333 Wood Three Panel 204040,AP1-1006,Timberlane Wood Shutter as Specified - Panel Style AP1-1006,Wood - Timberlane - as Specified,0,0,1,0,0.5,0.5,0.2,0.4,0.4 Wood Three Panel 402040,AP1-1007,Timberlane Wood Shutter as Specified - Panel Style AP1-1007,Wood - Timberlane - as Specified,0,0,1,0,0.5,0.5,0.4,0.2,0.4 Wood Four Panel 25252525,AP1-1008,Timberlane Wood Shutter as Specified - Panel Style AP1-1008,Wood - Timberlane - as Specified,0,0,0,1,0.5,0.5,0.2,0.4,0.4