,Model##Other##,Description##Other##,Operating Temperature Range##other##,Standards Conformance##other##,Miami Dade Conformance##other##,Structural Test Pressure##other##,Air Infiltration##other##,Available Options##other##,OXX##other##,Include Transom##other##,Has Full Breakout Capability##other##,Access Control##other##,HD Drive##other##,Transom Height##length##inches Glass Sidelight with Transom XXO,TX9430 as Specified,Tormax Automatic Sliding Door - Telescoping TX9430 as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,1,1,0,0,40 Glass Sidelight with Transom OXX,TX9430 as Specified,Tormax Automatic Sliding Door - Telescoping TX9430 as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,1,1,0,0,40 Glass Sidelight with no Transom XXO,TX9430 as Specified,Tormax Automatic Sliding Door - Telescoping TX9430 as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,0,1,0,0,0 Glass Sidelight with no Transom OXX,TX9430 as Specified,Tormax Automatic Sliding Door - Telescoping TX9430 as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,0,1,0,0,0 Access Control Glass Sidelight with Transom XXO,TX9430AC as Specified,Tormax Automatic Sliding Door - Telescoping Access Controlled TX9430AC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,1,1,1,0,40 Access Control Glass Sidelight with Transom OXX,TX9430AC as Specified,Tormax Automatic Sliding Door - Telescoping Access Controlled TX9430AC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,1,1,1,0,40 Access Control Glass Sidelight with no Transom XXO,TX9430AC as Specified,Tormax Automatic Sliding Door - Telescoping Access Controlled TX9430AC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,0,1,1,0,0 Access Control Glass Sidelight with no Transom OXX,TX9430AC as Specified,Tormax Automatic Sliding Door - Telescoping Access Controlled TX9430AC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,0,1,1,0,0 HD Glass Sidelight with Transom XXO,TX9430HD as Specified,Tormax HD Automatic Sliding Door - Telescoping TX9430HD as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,1,1,0,1,40 HD Glass Sidelight with Transom OXX,TX9430HD as Specified,Tormax HD Automatic Sliding Door - Telescoping TX9430HD as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,1,1,0,1,40 HD Glass Sidelight with no Transom XXO,TX9430HD as Specified,Tormax HD Automatic Sliding Door - Telescoping TX9430HD as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,0,1,0,1,0 HD Glass Sidelight with no Transom OXX,TX9430HD as Specified,Tormax HD Automatic Sliding Door - Telescoping TX9430HD as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,0,1,0,1,0 HD Access Control Glass Sidelight with Transom XXO,TX9430HDAC as Specified,Tormax HD Automatic Sliding Door - Telescoping Access Controlled TX9430HDAC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,1,1,1,1,40 HD Access Control Glass Sidelight with Transom OXX,TX9430HDAC as Specified,Tormax HD Automatic Sliding Door - Telescoping Access Controlled TX9430HDAC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,1,1,1,1,40 HD Access Control Glass Sidelight with no Transom XXO,TX9430HDAC as Specified,Tormax HD Automatic Sliding Door - Telescoping Access Controlled TX9430HDAC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],0,0,1,1,1,0 HD Access Control Glass Sidelight with no Transom OXX,TX9430HDAC as Specified,Tormax HD Automatic Sliding Door - Telescoping Access Controlled TX9430HDAC as Specified,Ambient -30F to 130F,ANSI A156.10 ; NFPA 101 ; UL325 ; C-UL,Does Not Apply,N/A,N/A,[Standard Weatherstripping][Clean Room Seals][Electric Lock][Battery Backup][Door Position Monitoring][I/O Module][Key Switch],1,0,1,1,1,0