|
DURA SEAL Georgia |
10
Mountainview Rd., Upper Saddle River NJ 07458-1933
Tel: 1-800-364-1359 |
Dura
Seal is a registered trademark.
Copyright ©1999 Dura Seal. All rights reserved. |
All full line stocking distributors are represented in bold (Print in Landscape)
| ACCOUNT NAME | STREET | CITY | STATE | ZIP | PHONE | WEB SITE |
| Authentic Pine Floors Inc. | 4042 Hwy 42 | Locust Grove | GA | 30248 | 770-957-6038 | |
| Custom Whlse. Floors | 735 Park No.Blvd. #118 | Clarkston | GA | 30021 | 404-296-9663 | |
| Floor Supply | 1620 Spectrum Dr. | Lawrenceville | GA | 30243 | 770-513-1132 | |
| Georgia Oak Floors | 1085A Nine North Drive | Alpharetta | GA | 30004 | 770-752-0336 | |
| Georgia Oak Floors | 100 Cecil Ct. Ste 102 | Fayetteville | GA | 30214 | 770-460-9663 | |
| Georgia Oak Floors | 200 N.Cobb Pkwy | Marietta | GA | 30062 | 770-427-9600 | |
| Georgia Oak Floors | 6725A Jimmy Carter Blvd. | Norcross | GA | 30071 | 770-446-2600 | |
| William M. Bird Co. | 665 Raco Dr. Ste. C | Lawrenceville | GA | 30245 | 770-513-4707 |