|
DURA SEAL Illinois |
10
Mountainview Rd., Upper Saddle River NJ 07458-1933
Tel: 1-800-364-1359 |
Dura
Seal is a registered trademark.
Copyright ©1999 Dura Seal. All rights reserved. |
All full line stocking distributors are represented in bold (Print in Landscape)
| ACCOUNT NAME | STREET | CITY | STATE | ZIP | PHONE | WEB SITE |
| Chicago Hardwoods | 3120 W.Belmont Ave. | Chicago | IL | 60618 | 773-509-0175 | www.chicagohardwoodflooring.com |
| Chicago Hardwoods | 1415 Centre Circle | Downers Grove | IL | 60515 | 630-705-9262 | www.chicagohardwoodflooring.com |
| Chicago Hardwoods | 901 Orchard Road, Unit L | Mundelein | IL | 60060 | 847-586-6386 | www.chicagohardwoodflooring.com |
| Chicago Hardwoods | 734 S. Vermont Ave. | Palatine | IL | 60614 | 847-991-9663 | www.chicagohardwoodflooring.com |
| Erickson Decorating | 6040 N. Pulaski Rd. | Chicago | IL | 60646 | 773-539-7555 | www.onlinefloorstore.com |
| Erickson Floors | 647 Thomas Dr. | Bensonville | IL | 60106 | 630-350-8461 | www.ericksonsfloors.com |
| Merle B.Smith Co. | 161 Tower Dr.Unit I | Burr Ridge | IL | 60521 | 630-325-0770 | www.merlebsmith.com |
| Niles Color Center | 7652 N. Milwaukee | Niles | IL | 60648 | 847-967-9585 | www.nilescolorcenter.com |