|
DURA SEAL Tennessee |
10
Mountainview Rd., Upper Saddle River NJ 07458-1933
Tel: 1-800-364-1359 |
Dura
Seal is a registered trademark.
Copyright ©1999 Dura Seal. All rights reserved. |
All full line stocking distributors are represented in bold (Print in Landscape)
| ACCOUNT NAME | STREET | CITY | STATE | ZIP | PHONE | WEB SITE |
| The Greer Co. | 6755 Buckles Cove | Memphis | TN | 38133 | 901-384-7337 | |
| BPI | 3263 Sharpe Ave. | Memphis | TN | 38111 | 901-744-6414 | |
| BPI | 507-A Mapleleaf Dr. | Nashville | TN | 37210 | 615-391-3901 | |
| Graining Paint | 311 N. Broadway | Knoxville | TN | 37917 | 423-546-4881 | |
| Jeffco | 831 Fesslers Pkwy | Nashville | TN | 37210 | 615-726-3301 | |
| Jesse's Commercial Service | 3810 Watman | Memphis | TN | 38118 | 901-362-9698 | |
| Southern Oak Dist | 4519 Old Lamar | Memphis | TN | 38118 | 901-362-9663 |