Dura Seal™: The Choice of Professionals
 
SITE MAP: Non-Flash Browsers

10 Mountainview Rd., Upper Saddle River NJ  07458-1933
Tel: 1-800-364-1359

Dura Seal is a registered trademark. 
Copyright ©1999 Dura Seal. 
All rights reserved. 
Finish Drying
Too Fast



FAQ
During Application
- Crack Beading
- Bubbles and Craters
- Drying Too Fast
- Drying Too Slow
- Uneven Color
- Surface Not Smooth

After Application

Color & Seal
Fillers
Stains
Sealers

Sport Surface System

Maintain & Beautify

     Warranty

   Quality Products

Finish Drying Too Fast

The Problem:
Finish Drying too fast.

The Cause:
Most finishes will dry too fast in high temperatures, above 90 degrees F. (32 C.) and low humidity (under 30% relative humidity) a combination of both makes much worse. Also direct airflow across the surface.

How to fix the problem:
Determine which of the above is the cause of the problem. Lower the temperature and/or increase the humidity. Remember to STOP the A/C 30 min.'s prior to application then re-start when product tacks over usually about one hour, depending if it's waterbased or oil based.

How to avoid in the future:
A simple tool such as a hygrometer will tell you what the job site condition is and therefore you have the opportunity to act accordingly. Dura Seal recommends changing your expectation of the dry time if your application and drying conditions vary from…

The coverage rate on the label (see Finish and Curing Parameters) (JoeAl please link this)
A temperature above 70 degree F (25 C) and Relative Humidity below 50%.

Note: Dry times either fast or slow are affected by Temperature, Relative Humidity and Air movement, either natural (window) or forced (HVAC) plus coverage rate. Attention to these details improves success rates.


10 Mountainview Rd., Upper Saddle River NJ 07458-1933 Tel: 1-800-364-1359
Dura Seal is a registered trademark. Copyright ©1999 Dura Seal. All rights reserved.
Site Design: JoeAl Creations