|
DURA SEAL
Trowelable Wood Filler
PRODUCT
DESCRIPTION:
A safe, non-flammable, water based product for use across an entire
wood floor. This product fills nail holes and covers other minor
imperfections in bare and unfinished wood. It has a fast dry time,
blends and adheres well to wood, sands easily and absorbs stain
similarly to wood.
DIRECTIONS:
SURFACE PREPARATION: Surface must be free of dust, oil, wax and
moisture.
APPLICATION:
1. Pour moderate amount of DURA SEAL Trowelable Wood Filler in
needed area.
2. Press filler into cracks and holes using an even-edge trowel.
3. Allow to fully dry before doing final sanding.
4. Sand surface to remove excess DURA SEAL TrowelableWood Filler.
CLEAN-UP:
Clean with water while Wood Filler is still damp.
STORAGE:
Keep containers tightly closed. Keep from freezing. If freezing
occurs, thaw at room temperature for a minimum of 8 hours before
using.
PHYSICAL PROPERTIES:
| DENSITY (LBS/GAL) |
14.0 |
| % SOLIDS |
71.0 |
| VISCOSITY - CPS |
640,000 |
| pH |
8.4 |
| VOC (b/I) |
Zero |
| FLASH POINT |
N/A |
HEALTH/SAFETY:
| HMIS RATING: |
|
| Health |
1 |
| Flammability |
1 |
| Reactivity |
0 |
CAUTION:
May cause slight irritation to individuals with sensitive skin.
Wash thoroughly after use.
WARNING:
This product contains a chemical known to the State of California
to cause cancer.
KEEP OUT OF THE REACH OF
CHILDREN. DO NOT TAKE INTERNALLY.
| Color |
Size |
SKU # |
Case/Pack |
| WHITE OAK |
GAL |
83201 |
2 |
| WHITE OAK |
3.5 |
83204 |
1 |
| RED OAK |
GAL |
83202 |
2 |
| RED OAK |
3.5 |
83205 |
1 |
| MAPLE/ASH/PINE |
GAL |
83203 |
2 |
| MAPLE/ASH/PINE |
3.5 |
83206 |
1 |
2/10/99
lit # DS990006
|