| DURA
SEAL Wood Patch
PRODUCT DESCRIPTION:
A safe, non-flammable, water based product designed to quickly
and easily fill in large holes, cracks and gouges in wood. It
sands easily, is flexible and adheres well to wood. It also absorbs
stains similarly to wood.
DIRECTIONS:
SURFACE PREPARATION:
Surface must be free of dust, oil, wax and moisture.
APPLICATION:
1. Apply with a putty knife or trowel.
2. Press patch into nail holes or minor imperfections keeping
product slightly higher than the surface. Fill deep areas in layers
while allowing ample time for each layer to dry.
CLEAN-UP:
Clean with water while Wood Patch is still damp.
STORAGE:
Keep containers tightly closed. Keep from freezing. If freezing
occurs, thaw at room temperature for a minimum of 8 hours before
using.
PHYSICAL PROPERTIES:
| DENSITY (LBS/GAL): |
14.1 |
| % SOLIDS: |
73 |
| VISCOSITY - CPS: |
1,160,000 |
| pH: |
8.4 |
| VOC (g/I) |
0 |
| FLASH POINT: |
N/A |
HEALTH/SAFETY:
| HMIS RATING: |
|
| Health |
1 |
| Flammability |
1 |
| Reactivity |
0 |
CAUTION:
May cause slight irritation to individuals with sensitive skin.
Wash thoroughly after use.
WARNING:
This product contains a chemical known to the State of California
to cause cancer.
KEEP OUT OF THE REACH OF
CHILDREN. DO NOT TAKE INTERNALLY.
| Color |
Size |
SKU # |
Case/Pack |
| WHITE OAK |
QT |
83207 |
6 |
| WHITE OAK |
GAL |
83210 |
2 |
| RED OAK |
QT |
83208 |
6 |
| RED OAK |
GAL |
83211 |
2 |
| MAPLE/ASH/PINE |
QT |
83209 |
6 |
| MAPLE/ASH/PINE |
GAL |
83212 |
2 |
1/18/99
lit # DS990005
|