Dura Seal™: The Choice of Professionals
 
SITE MAP: Non-Flash Browsers

10 Mountainview Rd., Upper Saddle River NJ  07458-1933
Tel: 1-800-364-1359

Dura Seal is a registered trademark. 
Copyright ©1999 Dura Seal. 
All rights reserved. 
Wood Putty

     Warranty

   Quality Products

DURA SEAL Wood Putty

Wood PuttyPRODUCT DESCRIPTION:
Easy to use, non-hardening, wood putty color-matched to DURA SEAL® Penetrating Finish and designed to fill nail holes and cover minor imperfections in stained and finished wood.

DIRECTIONS:
SURFACE PREPARATION:
Surface must be free of dust, oil, wax and moisture.

APPLICATION:
1. Stain, seal and topcoat before applying putty.
2. Press putty into nail holes or minor imperfections. Colors can be intermixed for custom matches and variations in wood coloration.
3. Wipe excess putty from surrounding area with damp cloth.

CLEAN-UP:
Clean with soap and water.

STORAGE:
Keep containers tightly closed. To maintain product softness condense putty tightly into container, add 1/4 inch of tap water over the entire product and close lid tightly. Before next use, pour out tap water and dry excess moisture with an absorbent lint-free cloth.

PHYSICAL PROPERTIES:

RESIN TYPE Marine/Vegetable Non-Drying Oils
DENSITY (LBS/GAL) 17.0
% SOLIDS 100
VOC (g/I) 0
FLASH POINT N/A

HEALTH/SAFETY:

HMIS RATING:  
Health 1
Flammability 1
Reactivity 0

CAUTION:
May cause slight irritation to individuals with sensitive skin. Wash thoroughly after use.

WARNING:
This product contains a chemical known to the State of California to cause cancer.

KEEP OUT OF THE REACH OF CHILDREN. DO NOT TAKE INTERNALLY.

Color Size SKU # Case/Pack
RED OAK 1 LB 83222 6
WHITE OAK 1 LB 83223 6
MAPLE/ASH/PINE 1 LB 83224 6
ANT./SPICE BROWN 1 LB 83215 6
CHESTNUT/GOLD BROWN 1 LB 83214 6
COFFEE BROWN 1 LB 83216 6
EBONY 1 LB 83221 6
MEDIUM BROWN 1 LB 83217 6
ROSEWOOD 1 LB 83218 6
ROYAL MAHOGANY 1 LB 83219 6
SEDONA RED 1 LB 83220 6
WHITE 1 LB 83213 6

2/10/99
lit # DS990004


10 Mountainview Rd., Upper Saddle River NJ 07458-1933 Tel: 1-800-364-1359
Dura Seal is a registered trademark. Copyright ©1999 Dura Seal. All rights reserved.
Site Design: JoeAl Creations