Dura Seal™: The Choice of Professionals
 
SITE MAP: Non-Flash Browsers

10 Mountainview Rd., Upper Saddle River NJ  07458-1933
Tel: 1-800-364-1359

Dura Seal is a registered trademark. 
Copyright ©1999 Dura Seal. 
All rights reserved. 
Quick Dry
Sealer

     Warranty

   Quality Products

DURA SEAL Quick Dry Sealer

Quick Dry SealerPRODUCT DESCRIPTION:

RECOMMENDED USE:
Wood Floors:
Quickly and conveniently seals wood floors to prepare them for finishing. This product provides a firm bond between the wood floor substrate and succeeding finish coats, and meets the definition for a quick dry sealer by method ASTM D 1640.

DIRECTIONS:
Surface Preparation:
1. Sand floors according to NOFMA or NWFA specifications.
2. Vacuum thoroughly and tack the floor. If desired, apply DURA SEAL Penetrating Finish in your choice of color and allow to dry thoroughly, per label directions.

APPLICATION:
1. Apply DURA SEAL Quick Dry Sealer with a natural China bristle brush or lambs wool applicator at a coverage rate of 500 square feet per gallon.
2. Allow surface to dry thoroughly (e.g. 1-1/2 to 2 hours.)
NOTE: Drying time will be increased by high humidity, low temperature, lack of air movement or heavier application.
3. Buff surface with a new 180 grit screen or used 150 grit screen; vacuum thoroughly and tack.
4. Apply the appropriate number of DURA SEAL™ Polyurethane finish coats to achieve the desired look or durability.

PRODUCT PROPERTIES:

DRY TIME Dry to the touch within 30 minutes. Ready for re-coating within 2 hours. Meets ASTM D 1640.
COVERAGE Approx. 500 sq. ft. per gal.
CLEAN UP Clean with mineral spirits or paint thinner.
STORAGE Keep containers tightly closed. Isolate from heat, electrical equipment, sparks and open flame.
SOLVENT Mineral Spirits
SHEEN Gloss

PHYSICAL PROPERTIES:

DENSITY (LBS/GAL) 0.85 - 0.87
% SOLIDS 39.50 - 41.50
VISCOSITY - CPS Less than 100 cps.
VOC (g/I) 525 Max.
FLASH POINT (TTC) 103°
PRODUCT WEIGHT (lbs/gal) 7.10 - 7.30

HEALTH/SAFETY:

HMIS RATING:  
Health 2
Flammability 2
Reactivity 0

PHYSICAL PRECAUTIONS:
Use only with adequate ventilation. Avoid breathing vapor and spray mist. Avoid contact with skin and eyes. Wash hands after using.

HEALTH:
Intentional misuse by deliberately concentrating and inhaling the contents can be harmful or fatal.

KEEP OUT OF THE REACH OF CHILDREN. DO NOT TAKE INTERNALLY.

Size SKU # Case/Pack
QT 86560 6
GAL 81560 4
5 GAL 85560 1


1/22/99
lit# DS990016


10 Mountainview Rd., Upper Saddle River NJ 07458-1933 Tel: 1-800-364-1359
Dura Seal is a registered trademark. Copyright ©1999 Dura Seal. All rights reserved.
Site Design: JoeAl Creations