| DURA
SEAL
Fast Dry Wood Stain
PRODUCT DESCRIPTION:
A wood stain designed to dry in three hours. Dura Seal
Fast Dry Wood Stain will color the densest wood floor in a single
coat. Available in four rich wood tones. Finish with any Dura
Seal finishing
product.
DIRECTIONS:
PREPARATION:
NEW FLOORS:
1. Properly prepare wood surface according to NOFMA or NWFA specifications.
2. Use a No.100 screen for final screening.
3. Remove all dust with broom or vacuum and tack surface with
a clean cloth moistened with mineral spirits.
OLD FLOORS:
Remove old finish completely and prepare as under New Floors.
APPLICATION:
1. The temperature of the wood surface to be stained and the DuraSeal
Fast Dry Wood Stain, itself, should be approximately 70°F.
2. Stir DuraSeal Fast Dry Wood Stain
thoroughly before and occasionally during use. Apply a small test
sample before proceeding with the entire job to ensure desired
color.
3. Apply one coat of DuraSeal Fast
Dry Wood Stain with a brush, lambs wool applicator or cloth at
a coverage rate of 500 square feet per gallon.
4. Remove all excess stain with clean rags within 5-10 minutes.
Work in areas small enough to ensure removal of stain within the
10 minutes.
5. Allow stain to dry 3 hours before applying a protective DuraSeal
finish coat of your choice.
DRYING TIME:
Approximately 3 hours. NOTE: Drying time will be increased by
high humidity, low temperature, lack of air movement or inadequate
removal of excess stain.
PRODUCT PROPERTIES:
| COATS REQUIRED |
Apply only one (1) coat |
| DRY TIME |
3 Hours |
| COVERAGE |
Approx. 500 sq. ft. per gal. |
| CLEAN UP |
Clean equipment with paint thinner,
turpentine or mineral spirits |
| STORAGE |
Store at room temperature. Keep
container tightly closed |
PHYSICAL PROPERTIES:
| RESIN TYPE |
Alkyd/Urethane |
| DENSITY (LBS/GAL) |
6.75 - 7.0 |
| % SOLIDS |
16 -22 |
| VISCOSITY - CPS |
less than 50 cps |
| VOC (g/I) |
673 grams/litre or 5.6 lbs/gal |
| FLASH POINT |
105°F - Seta Flash |
HEALTH/SAFETY:
| HMIS RATING: |
|
| Health |
2 |
| Flammability |
2 |
| Reactivity |
0 |
CAUTION:
COMBUSTIBLE MIXTURE N.Y.F.D.C. OF A. NO.1187
KEEP OUT OF THE REACH OF CHILDREN. DO NOT TAKE
INTERNALLY.
DANGER:
Contains Petroleum Distillates. Harmful or fatal if swallowed.
Do not take internally. Avoid inhalation and use only with adequate
ventilation. If adequate ventilation cannot be maintained, wear
respiratory protection (NOSH/MSHA TC23C or equivalent) or leave
the area. Skin irritant. Avoid contact with skin and eyes. Wear
rubber gloves and safety glasses when handling. Do not use or
store near heat, sparks flame or other sources of ignition. Close
container after each use.
FIRST AID:
If swallowed, do NOT induce vomiting. CALL PHYSICIAN IMMEDIATELY.
In case of eye contact, immediately flush eyes thoroughly with
water, then remove any contact lenses. Continue to flush eyes
with water for at least 1 5 minutes. If irritation persists, get
medical attention. For skin contact, wash thoroughly with soap
and water. If irritation persists, get medical attention. If affected
by inhalation, immediately remove to fresh air. If symptoms persist,
CALL PHYSICIAN.
| Color |
Size |
SKU # |
Case/Pack |
| 216 ANTIQUE BROWN |
GAL |
81616 |
4 |
| 221 GOLDEN BROWN |
GAL |
81621 |
4 |
| 228 MEDIUM BROWN |
GAL |
81628 |
4 |
| 237 SPICE BROWN |
GAL |
81637 |
4 |
03/30/00
lit # DS990028
|