|
DURA SEAL Polyurethane
PRODUCT
DESCRIPTION:
A transparent, tough, oil-based
finish formulated to provide excellent durability and remarkable
stain resistance. DURA SEAL Polyurethane
gives wood floors depth and richness while protecting them from
dint and spills. Available in three sheens and aerosol Touch-Up
Spray, as well as 450 VO.C. (NY/NJ) compliant formulas.
DIRECTIONS:
New Wood Floors:
1. Properly prepare surface according to NOFMA or NWFA approved
methods.
2. Seal with DURA SEAL
Penetrating Finish, DURA
SEAL
Fast Dry Wood Stain, DURA
SEAL Quick Dry Sealer or
DURA SEAL
500 Fast Drying Sealer according to label directions. Allow
to dry thoroughly.
3. Stir product well before and occasionally during use. DURA
SEAL
Polyurethane with a brush or lambs wool applicator in thin coats,
at a coverage rate of 500 square feet per gallon (750 square feet
per gallon for 450 V.O.C. compliant product).
NOTE: Application of thicker coats results in extended drying
time.
4. Allow to dry at least eight hours. Screen lightly with a No.120
grit screen. Tack floor with a cloth moistened with mineral spirits
to remove dust. Apply a second coat of DURA SEAL
Polyurethane in the same manner as the first [step three above].
5. If desired, additional coats of DURA SEAL
Polyurethane may be applied. Allow each coat to dry at least 8
hours. Screen lightly between each coat. If allowed to dry more
than 24 hours, screen thoroughly.
Screen
and Recoat:
1. Clean floors with an abrasive pad moistened with mineral spirits
to remove all grease, oil, dint, residue from oil soaps, etc.
Screen using No.100 grit screen.
NOTE: Do not apply DURA SEAL
Polyurethane over floors previously finished with shellac, lacquer,
wax or stains containing stearates or wax.
2. Proceed from step 3 under New Wood Floors.
Old Wood Floors:
1. Sand the floor to bare wood according to NOFMA or NWFA approved
methods. Make sure to remove all existing stain and finish.
2. Remove all dust with a broom and/or vacuum and tack floor with
a cloth moistened with mineral spirits.
3. Proceed from step 3 under New Wood Floors.
PRECAUTIONS:
DURA SEAL Polyurethane
will have an ambering effect when applied over light colored surfaces.
Do not apply DURA SEAL
Polyurethane over floors previously finished with
wax, shellac, lacquer, or stains containing wax or stearates.
Allow extra drying time when applying over floors that have been
stained. Do not steel wool or burnish the surface before applying
DURA SEAL Polyurethane.
Do not apply DURA SEAL
Polyurethane during extremely cold or humid weather.
Do not close off ventilation after applying DURA SEAL
Polyurethane. Always screen lightly between coats.
PRODUCT PROPERTIES:
| DRY TIME & CURE |
Approximately 8
hours. Allow to dry overnight for traffic. Allow to dry 48
hours before replacing furniture and rugs. NOTE: Drying time
will be increased by high humidity, low temperature, lack
of air movement or applying too heavily. |
| COVERAGE |
Approximately 500 square feet
per gallon. [750 square feet per gallon for 450 VO.C. compliant
product]. |
| CLEAN UP |
Clean equipment with paint thinner,
turpentine or mineral spirits. |
| MAINTENANCE |
Place door mats at all exterior
doors. Apply plastic or felt tips to all furniture. Wipe up
spills as soon as possible. Vacuum or dust mop periodically
to remove dust and grit.
DURA SEAL
Hardwood Floor Cleaner can be used to remove stubborn
stains and dirt. |
| SOLVENT |
Non-photo chemically
reactive. |
CAUTION:
COMBUSTIBLE MIXTURE N.Y.F.D. C. OF A. NO.1187
DANGER:
Contains mineral spirits. Harmful or fatal if swallowed. Do not
take internally. Skin irritant. Avoid contact with skin and eyes.
Wear rubber gloves and safety glasses when handling. Avoid inhalation
and use only with adequate ventilation. If adequate ventilation
cannot be maintained, wear respiratory protection [NIOSH/MSHA
TC23C or equivalent] or leave the area. Do not use or store near
heat, sparks, flame or other sources of ignition. Close container
after each use.
KEEP OUT OF REACH OF CHILDREN.
FIRST AID: If swallowed,
DO NOT induce vomiting. CALL PHYSICIAN IMMEDIATELY. For skin contact,
wash thoroughly with soap and water. If irritation persists, get
medical attention. If affected by inhalation, remove to fresh
air. If symptoms persist, CALL PHYSICIAN. In case of eye contact,
immediately flush eyes thoroughly with water, then remove any
contact lenses. Continue to flush eyes with water for at least
15 minutes. If irritation persists, get medical attention.
| Color |
Size |
SKU # |
Case/Pack |
| GLOSS |
QT |
86300 |
6 |
| |
GAL |
81300 |
4 |
| |
FIVE |
85300 |
1 |
| SEMI-GLOSS |
QT |
86305 |
6 |
| |
GAL |
81305 |
4 |
| |
FIVE |
85305 |
1 |
| SATIN |
QT |
86310 |
6 |
| |
GAL |
81310 |
4 |
| |
FIVE |
85310 |
1 |
| GLOSS 450 V.O.C. |
GAL |
35002 |
4 |
| |
FIVE |
35501 |
1 |
| SEMI-GLOSS 450 V.O.C. |
GAL |
35003 |
4 |
| |
FIVE |
35506 |
1 |
| SATIN 450 V.O.C. |
GAL |
35001 |
4 |
| |
FIVE |
35503 |
1 |
2/11/99
lit # DS990009
|