DURA SEAL
Commerical Floor Maintenance
(For floors finished with DURA
SEAL Penetrating Finish or
DURA SEAL
Penetrating Gym Treatment)
DAILY:
Dust Mop. Do NOT USE WATER, SOAP or LINSEED OIL
ONCE WEEKLY:
Buff using a polishing brush or white pad on a low RPM (175) commercial
buffing machine. ONLY when the floor shows signs of excessive
wear and soiling should it be treated with DURA
SEAL Renovator Cleaner and Reconditioner,
as follows:
1. Using a brush, Iambs wool applicator or sprayer,
apply a coat of DURASEAL
Renovator Cleaner and Reconditioner at a coverage rate of
900 square feet per gallon to an area of approximately 100 square
feet.
2. Allow 2-5 minutes for DURA SEAL
Renovator Cleaner and Reconditioner to act before removing
excess with steel wool.
3. Scrub floor with #3 steel wool and DURA
SEAL Renovator Cleaner and Reconditioner
until dirt has been removed from the floor and the surface is
dry to the touch.
NOTE: Periodic changing of the steel wool is essential to ensure
proper removal of dirt and DURA SEAL
Renovator Cleaner and Reconditioner.
4. Allow to dry at least 4 hours.
NOTE: Drying time will be increased by high humidity, low temperature
or inadequate removal of excess material.
5. If desired, apply a finish coat of DURA
SEAL Penetrating Finish.
NOTE: DURA SEAL
Renovator Cleaner and Reconditioner is neutral in color. For
colored floors mix 4 parts DURA SEAL
Renovator Cleaner and Reconditioner with one part DURA
SEAL Penetrating Finish
color of your choice. DURA SEAL
Renovator Cleaner and Reconditioner does not require a finish
coat.
PRODUCT PROPERTIES:
| DRY TIME |
Approximately 4 hours. NOTE:
Drying time will be increased by high humidity, low temperature,
lack of air movement or inadequate removal of excess material. |
| COVERAGE |
900 square feet per gallon. |
| CLEAN UP |
Clean equipment with paint thinner,
turpentine or mineral spirits. |
| SOLVENT |
Non-photochemically reactive |
CAUTION:
COMBUSTIBLE MIXTURE N.Y.F.D. C. OF A. NO.1187
KEEP OUT OF REACH OF CHILDREN.
|