| DURA
SEAL
Hardwood Floor Cleaner
PRODUCT
DESCRIPTION:
The makers of DURA SEAL products,
the professionals choice for wood floor finishes, have specially
formulated this product to help you maintain the natural beauty
of your hardwood floors.
DURA SEAL Hardwood
Floor Cleaner is intended for use on all wood floors coated with
a clear unwaxed finish, including polyurethane and water based
finishes. Use regularly to gently remove dint and grime without
leaving a soap film residue. This product has been exclusively
formulated to be used full-strength; do not add water. Not for
use on waxed, oiled or unfinished wood. Solvent free.
DIRECTIONS:
1. Sweep or vacuum to pick up loose dirt. Hint: When pulling cap
open, do not squeeze bottle. This will prevent liquid from squinting.
2. Squirt cleaner lightly in a "S" pattern directly
onto floor in a three to four foot area. Avoid puddling.
3. Damp mop, using a well wrung out mop. Rinse mop as needed during
cleaning to remove dirt.
NOTE: DURA SEAL Floor Cleaner
is premixed. Do not dilute.
COVERAGE:
2,400 square feet per 32 fI. oz.
KEEP OUT OF REACH OF CHILDREN.
UPC #27426-86712
| Product |
Size |
Type |
SKU # |
Case/Pack |
| HARDWOOD FLOOR CLEANER |
32oz |
Squeeze |
86712 |
12 |
| LAMINATE & HARDWOOD FLOOR
CLEANER |
22oz |
Spray |
86713 |
12 |
1/15/99
lit # DS990003
|