|
DURA SEAL Floor
Reviver
PRODUCT DESCRIPTION:
A safe, non-flammable, water based product that quickly and easily
Renews the beauty of hardwood flooring and Restores shine and
provides a layer of protection. Lasts for about 6 months depending
on amount of floor traffic.
PRODUCT USE:
USE FULL STRENGTH - DO NOT DILUTE. Compatible over most hard floor
coatings including: prefinished, U.V cured, aluminum oxide, polyurethane
and water borne. Test for brand compatibility. NOT FOR USE ON
WAXED OR UNFINISHED HARDWOOD FLOORS.
PRODUCT PROPERTIES:
| DRY TIME & CURE |
1) One hour before allowing
light traffic (e.g. stocking feet).
2) Wait until the next day before replacing rugs and furniture
and allowing heavier foot traffic. |
| COVERAGE |
750 sq. Ft. Per 32 oz bottle |
| CLEAN UP |
Clean with soap and water |
| STORAGE |
Keep containers tightly closed.
Keep from freezing. If freezing occurs, thaw at room temperature
for a minimum of 8 hours before using. |
PHYSICAL PROPERTIES:
| RESIN TYPE |
Urethane |
| DENSITY (LBS/GAL) |
8.6 |
| % SOLIDS |
17.0 |
| VISCOSITY - CPS |
18 |
| pH |
8.0 |
| VOC (g/I) |
Less than 350 grams/liter or
2.9 lbs/gal |
| FLASH POINT |
N/A |
INSTRUCTIONS FOR USE:
1) Test Floor to Ensure Proper Adhesion.
In an inconspicuous area (e.g. a closet), take a few drops and
spread over a tiny area. Let dry overnight and take a fine-edged
sharp knife and make a tic-tac-toe pattern approximately 1"
x 1". Using transparent adhesive tape, press down on the
tic-tac-toe spot and lift up rapidly. Look closely to see if any
coating has lifted up. If so, do not use this product. Instead,
consult a professional flooring contractor.
2) Clean the Floor Thoroughly.
A) Make sure all surface dirt, grit, etc. is removed from the
floor.
b) For best results use Dura Seal
Hardwood Floor Cleaner or other pre-diluted non-residue cleaner.
Do not use oil soaps or regular household cleaners.
3) Apply the Coating.
A) Tilt the container gently several times before pulling cap
open.
B) Squirt Dura Seal floor reviver lightly in an "S"
pattern directly onto the floor in about a 3 ft. x 3 ft. area.
C) Using a clean water dampened applicator, spread using long
strokes moving with the grain and down the length of the floor.
D) Repeat steps b) and c) until entire floor is coated.
4) Allow the Coating to Dry.
A) Let the coating dry for one hour before allowing light foot
traffic (e.g. stocking feet).
B) If more gloss or protection is desired, a second coat may be
applied. No need to sand between coats.
C) Wait until the next day before returning rugs or furniture
or allowing heavier foot traffic.
5) Further Use/Recoating Floors may
require periodic re-application. Frequency will depend on volume
of foot traffic and maintenance.
HEALTH/SAFETY:
| HMIS RATING: |
|
| Health |
2 |
| Flammability |
0 |
| Reactivity |
0 |
WARNING:
May cause skin and eye irritant. Avoid contact with skin and eyes.
KEEP OUT OF REACH OF CHILDREN. DO NOT TAKE INTERNALLY.
| Sheen |
Size |
SKU # |
Case/Pack |
| GLOSS |
32oz |
80300 |
12 |
04/30/99
lit # D5990018
|