Dura Seal™: The Choice of Professionals
 
SITE MAP: Non-Flash Browsers

10 Mountainview Rd., Upper Saddle River NJ  07458-1933
Tel: 1-800-364-1359

Dura Seal is a registered trademark. 
Copyright ©1999 Dura Seal. 
All rights reserved. 
Dura Finish
Liquid Floor Wax



Color & Seal
Fillers
Stains
Sealers Maintain & Beautify
- Wax & Cleaner
- Touch-up Spray
- Floor Reviver
- Hardwood Floor Cleaner
- Liquid Floor Wax
- Paste Wax

- Renovator Cleaner
- Commerical Floor Maintenance

     Warranty

   Quality Products

DURA SEAL Dura Finish Liquid Floor Wax

PRODUCT DESCRIPTION:
DURA SEAL Dura Finish Liquid Floor Wax is a rich, durable, liquid wax blend that adds a satin luster to natural and previously sealed or stained wood floors. May be used as a finish coat or as a maintenance product to restore color and shine to worn wax finishes. Available in Neutral and Coffee Brown. May also be used over unglazed tile.

DIRECTIONS:
1. Apply a thin coat of DURA SEAL Dura Finish Liquid Floor Wax, at a coverage rate of 2,000 square feet per gallon using a cloth, lambswool applicator or a fine steel wool pad.
2. Allow to dry and buff to a satin luster using a cloth or a floor polishing machine.
NOTE: Drying time will be increased by high humidity, low humidity or applying too heavily.

CAUTION:
Do not varnish over DURA SEAL Dura Finish Liquid Floor Wax. Do not thin or adulterate. Do not use over rubber or asphalt tile. Do not allow to freeze.

PRODUCT PROPERTIES:

DRY TIME & CURE Overnight drying is recommended before subjecting floor to traffic or replacing rugs and furniture.
COVERAGE 2,000 square feet per gallon.
CLEAN UP Clean equipment using paint thinner, turpentine or mineral spirits.
MAINTENANCE Regularly remove dust and dirt with a vacuum, dry cloth or dust mop. Periodic buffing will renew the luster. Areas receiving exceptionally heavy wear may require an additional application of DURA SEAL Dura Finish Liquid Floor Wax. When complete reconditioning is desired, clean surface using DURA SEAL Renovator Cleaner and Reconditioner.
SOLVENT Non-photochemically reactive.

CAUTION:
COMBUSTIBLE MIXTURE N.Y.F.D. C. OFA. NO.1187 KEEP OUT OF REACH OF CHILDREN.

DANGER:
Contains mineral spirits. Harmful or fatal if swallowed. Do not take internally. Skin irritant. Avoid contact with skin and eyes. Wear rubber gloves and safety glasses when handling. Avoid inhalation, and use only with adequate ventilation. If adequate ventilation cannot be maintained, wear respiratory protection (NIOSH/MSHA TC23C or equivalent) or leave the area. Do not use or store near heat, sparks, flame or other sources of ignition. Close container after each use.

FIRST AID:
For skin contact, wash thoroughly with soap and water. If irritation persists, get medical attention. If swallowed, do NOT induce vomiting. CALL PHYSICIAN IMMEDIATELY. If affected by inhalation, remove to fresh air and CALL PHYSICIAN. In cash of eye contact, IMMEDIATELY flush eyes thoroughly with water, then remove any contact lenses. Continue to flush eyes with water for at least 15 minutes. If irritation persists, get medical attention.

Color Size SKU # Case/Pack
210 NEUTRAL GAL 81810 6
223 COFFEE BROWN GAL 81823 6

2/11/99
lit# DS990010


10 Mountainview Rd., Upper Saddle River NJ 07458-1933 Tel: 1-800-364-1359
Dura Seal is a registered trademark. Copyright ©1999 Dura Seal. All rights reserved.
Site Design: JoeAl Creations