|
DURA SEAL
Renovator Cleaner & Reconditioner
PRODUCT DESCRIPTION:
DURA SEAL Renovator Cleaner
and Reconditioner is a special balance of solvent and resin that
cleans and reseals hardwood floors previously finished with DURA
SEAL Penetrating Gym Finish,
DURA SEAL
Penetrating Finish or DURA SEAL
Dura Finish Liquid Floor Wax.
DURA SEAL Renovator Cleaner
and Reconditioner can also be used on terrazzo, concrete or unglazed
terra cotta tile.
DIRECTIONS:
1. Using a brush, lambs wool applicator or sprayer, apply a coat
of DURA SEAL Renovator Cleaner
and Reconditioner at a coverage rate of 900 square feet per gallon
to an area of approximately 100 square feet.
2. Allow 5 minutes for DURA SEAL
Renovator Cleaner and Reconditioner to act before removing excess
with steel wool.
3. Scrub floor with #3 steel wool until DURA SEAL
Renovator Cleaner and Reconditioner and dint have been removed
from the floor and the surface is dry to the touch.
NOTE: Periodic changing of the steel wool is essential to ensure
proper removal of dirt and DURA SEAL
Renovator Cleaner and Reconditioner.
4. Allow to dry at least 4 hours.
NOTE: Drying time will be increased by hiqh humidity, low temperature
or inadequate removal of excess material.
5. If desired, apply a finish coat of DURA
SEAL Penetrating Finish
or DURA SEAL
Paste Wax.
NOTE: DURA SEAL
Renovator Cleaner and Reconditioner is neutral in color. For colored
floors mix 4 parts DURA SEAL
Renovator Cleaner and Reconditioner with one part DURA
SEAL Penetrating Finish
color of your choice. DURA SEAL
Renovator Cleaner and Reconditioner does not require a finish
coat.
PRODUCT PROPERTIES:
| DRY TIME |
Approximately 4 hours. NOTE:
Drying time will be increased by high humidity, low temperature,
lack of air movement or inadequate removal of excess material. |
| COVERAGE |
900 square feet per gallon. |
| CLEAN UP |
Clean equipment with paint thinner,
turpentine or mineral spirits. |
| SOLVENT |
Non-photochemically reactive |
CAUTION:
COMBUSTIBLE MIXTURE N.Y.F.D. C. OF A. NO.1187
KEEP OUT OF REACH OF CHILDREN.
DANGER:
Contains Petroleum Distillates, Dipropylene Glycol Methyl Ether
and Diacetone Alcohol. Eye and skin irritant. Avoid contact with
eyes and skin. Wear safety glasses and rubber gloves when handling.
Harmful if swallowed. Do not take internally. Avoid inhalation
and use only with adequate ventilation. If adequate ventilation
cannot be maintained, wear respiratory protection (NIOSH/MSHA
JC23C or equivalent) or leave the area. Do not use or store near
heat, sparks, flame or other sources of ignition. Close container
after each use.
FIRST AID:
If swallowed, do NOT induce vomiting. CALL PHYSICIAN IMMEDIATELY.
In case of eye contact, immediately flush eyes thoroughly with
water, then remove any contact lenses. Continue to flush eyes
with water for at least 1 5 minutes. If irritation persists, get
medical attention. For skin contact, wash thoroughly with soap
and water. If irritation persists, get medical attention. If affected
by inhalation, immediately remove to fresh air. If symptoms persists,
CALL PHYSICIAN.
| Size |
SKU # |
Case/Pack |
| GAL |
81700 |
6 |
1/25/99
lit # DS990017
|