|
DURA SEAL
Touch-up Spray
PRODUCT
DESCRIPTION:
DURA SEAL Touch-Up Spray
is a self-leveling transparent, tough finish formulated
to repair wood floor finishes. It is available in gloss,
semi-gloss and satin. This product contains no CFC's.
PRODUCT USE:
PRECAUTION:
Do not use over shellac, lacquer or stains containing wax
or stearates.
SURFACE PREPARATION:
1) Sand old, worn, or damaged area until surface is dull.
Be sure to feather edge the sanding to avoid lap-marks.
2) Remove all dust with a cloth dampened with mineral spirits
and allow to dry.
APPLICATION:
1) Shake can vigorously for one minute after pellets are
loose in can.
2) Hold can vertically approximately 12 inches from surface.
3) Move can evenly across surface with slightly overlapping
strokes. NOTE: Apply in thin uniform coats.
5) Let dry at least 12 hours before subjecting to traffic.
CLEAN-UP:
Mineral Spirits.
STORAGE:
CONTENTS UNDER PRESSURE. Avoid prolonged exposure to sunlight
or heat from other sources that may cause bursting. Do not
store above 1200F.
PHYSICAL PROPERTIES:
| RESIN TYPE |
Urethane |
| SOLVENT |
Mineral spirits, acetone |
| FLASH POINT |
Less than 0°F |
HEALTH/SAFETY:
| HMIS RATING: |
|
| Health |
2 |
| Flammability |
4 |
| Reactivity |
0 |
DANGER:
EXTREMELY FLAMMABLE. DO NOT USE NEAR FIRE OR FLAME. VAPOR
HARMFUL
WARNING:
Contains a chemical known to the State of California to
cause cancer
KEEP OUT OF REACH OF CHILDREN
| Sheen |
Size |
SKU # |
Case/Pack |
| GLOSS |
11.5oz |
83300 |
6 |
| SEMI-GLOSS |
11.5oz |
83305 |
6 |
| SATIN |
11.5oz |
83310 |
6 |
2/10/99
lit# 05990007
|