Dura Seal™: The Choice of Professionals
 
SITE MAP: Non-Flash Browsers

10 Mountainview Rd., Upper Saddle River NJ  07458-1933
Tel: 1-800-364-1359

Dura Seal is a registered trademark. 
Copyright ©1999 Dura Seal. 
All rights reserved. 
Wax & Cleaner



Color & Seal
Fillers
Stains
Sealers Maintain & Beautify
- Wax & Cleaner
- Touch-up Spray
- Floor Reviver
- Hardwood Floor Cleaner
- Liquid Floor Wax
- Paste Wax

- Renovator Cleaner
- Commerical Floor Maintenance

     Warranty

   Quality Products

DURA SEAL Wax & Cleaner

PRODUCT DESCRIPTION:
A blend of cleaning agents and wax designed to remove scuff marks and built up dirt while adding a soft sheen to waxed hardwood floors. Available in Neutral for light surfaces and Coffee Brown for dark surfaces.

RECOMMENDED USE:
On waxed hardwood floors.

SURFACE PREPARATION:
Remove dust and grit by sweeping or vacuuming

DIRECTIONS:
1. Shake container well before use.
2. Using a cloth or a fine steel wool pad, spread Wax & Cleaner over the woodfs surface at a coverage rate of 500 square feet per gallon.
3. Gently rub the surface to loosen dirt. Wipe away loosened dirt and allow to dry 20-30 minutes.
NOTE: Drying time will be increased by high humidity, low temperature or applying too heavily.
4. Polish with a clean cloth or polishing machine.

PRECAUTIONS:
Do not use on surfaces other than wood.
Do not use polyurethane over Wax & Cleaner.
Do not thin or adulterate.

PRODUCT PROPERTIES:

COVERAGE Approximately 500 square feet per gallon.
CLEAN UP Clean equipment with mineral spirits or paint thinner.
MAINTENANCE As necessary, remove dust and grit by sweeping or vacuuming. Wipe up spills as soon as possible. Periodic buffing will renew luster. Exceptionally worn areas may occasionally require an additional coat of Wax & Cleaner.
STORAGE Keep containers tightly closed. Isolate from heat, electrical equipment, sparks, and open flame.
SOLVENT Non-photochemically reactive

PHYSICAL PROPERTIES:

DENSITY (LBS/GAL) 6.9 (Typical)
% SOLIDS 20.6 (Typical)
VOC WGT % 80.7
FLASH POINT Greater than 101°F - Seta Flash

HEALTH/SAFETY:

HMIS RATING:  
Health 3
Flammability 0
Reactivity 0

CAUTION:
COMBUSTIBLE MIXTURE, N.Y.F.D.C. OF A. NO.1187

KEEP OUT OF REACH OF CHILDREN.

DANGER:
Contains petroleum distillates and diacetone alcohol. Harmful or fatal if swallowed. Do not take internally. Avoid contact with skin and eyes. Wear rubber gloves and safety glasses when handling. Avoid inhalation and use only with adequate ventilation. If adequate ventilation cannot be maintained, wear respiratory protection (NIOSH/MSHA TC23C or equivalent) or leave the area. Do not use or store near heat, sparks, flame or other sources of ignition. Close container after each use.

FIRST AID:
If swallowed, do not induce vomiting. Call physician immediately. For skin contact, was thoroughly with soap and water. If irritation persists, get medical attention. In case of eye contact immediately flush eyes thoroughly with water, then remove any contact lenses. Continue to flush eyes with water for at least 15 minutes. If irritation persists, get medical attention. If affected by inhalation, immediately remove to fresh air. If symptoms persist, contact a physician.

Color Size SKU # Case/Pack
210 Neutral GAL 81410 6
223 Coffee Brown GAL 81423 6

03/30/00
lit# DS990022


10 Mountainview Rd., Upper Saddle River NJ 07458-1933 Tel: 1-800-364-1359
Dura Seal is a registered trademark. Copyright ©1999 Dura Seal. All rights reserved.
Site Design: JoeAl Creations