Dura Seal™: The Choice of Professionals
 
SITE MAP: Non-Flash Browsers

10 Mountainview Rd., Upper Saddle River NJ  07458-1933
Tel: 1-800-364-1359

Dura Seal is a registered trademark. 
Copyright ©1999 Dura Seal. 
All rights reserved. 
Gymthane
Finish 450



Color & Seal
Fillers
Stains
Sealers

Sport Surface System
- Gymthane
- Penetrating Gym Treatment
- Gymthane Finish 450

Maintain & Beautify

     Warranty

   Quality Products

DURA SEAL Gymthane Finish 450
Certified by Maple Flooring Manufacturers Association

PRODUCT DESCRIPTION:
A superior quality, high gloss polyurethane finish designed specifically for gymnasium floors. The DURA SEAL~ GYMTHANE Sealer and Finish System resists rubber marks and scuffing, is easily maintained and is certified by the Maple Flooring Manufacturers Association.

DIRECTIONS:
Preparation:
1. Properly prepare surface according to NOFMA OR NWFA approved methods. Screen using No.100 disc for final cut
2. Remove all dust with a broom and/or vacuum and tack surface with a clean cloth moistened with mineral spirits.

Sealer Application:
1. Apply one coat of GYMTHANE Sealer with a lambs wool applicator at a coverage rate of 500 square feet per gallon.
2. Allow to dry at least 8 hours.
3. Screen using No.100 disc.
4. Tack with a clean cloth moistened with mineral spirits to remove all dust.

Game Line Application:
1. Apply accordingly to label directions.
2. Allow to dry thoroughly.
3. Screen surface with a No.120 screen or finer.
4. Tack surface with a cloth dampened with mineral spirits to remove all dust.

Finish Application:
1. Apply first coat of GYMTHANE Finish 450 with a lambswool applicator at a coverage rate of 500 square feet per gallon.
2. Allow to dry at least 8 hours.
3. Screen with No.100 disc screen.
4. Tack with a clean cloth moistened with mineral spirits to remove all dust.
5. Apply a second coat of GYMTHANE Finish 450 in the same manner as the first.

PRODUCT PROPERTIES:

DRY TIME & CURE Approximately 8 hours. Allow to dry overnight for light traffic; 48 hours for heavy traffic. Note: Drying time will be increased by high humidity, low temperature, lack of air movement or applying too heavily.
COVERAGE Approximately 500 square feet per gallon.
CLEAN UP Clean application tools with warm water immediately after use.
MAINTENANCE Sweep or dry dust mop floors daily. Stubborn rubber marks and stains may be removed using DURA SEAL Hardwood Floor Cleaner according to label directions. Occasional buffing with a polishing machine will renew luster.
SOLVENT Non-photochemically reactive.

PHYSICAL PROPERTIES:

NON-VOLATILE CONTENT 50%
VOLATILE CONTENT (RULE 66) 50%
RESISTANCE TO SKINNING No Skinning
COLOR No. 6 Gardner
DRY FILM COLOR No Darkening
PACKAGE STABILITY No Sediment, No Darkening
FLASH POINT 100°F
DRY TIME Dry to touch less than 3 Hours
    Dry Hard 7 Hours
    No Tack After 24 Hours
ABRASION RESISTANCE  
    Sand Test > 130
    Heel Test Excellent
    James Machine < 1%
COEFFICENT 0.5
FLEXIBILITY Passes 1/8" Mandrell Bend

STAIN RESISTANCE TO WATER, DETERGENT, VEGETABLE OIL, ALCOHOL, NAPHTHA, BEER, COCA-COLA, PERSPIRATION.


THESE SPECIFICATIONS WERE OBTAINED THROUGH AN INDEPENDENT TESTING LAB IN ACCORDANCE WITH THE MAPLE FLOORING MANUFACTURERS ASSOCIATION'S STANDARD SPECIFICATIONS OF JANUARY, 1977.

CAUTION:
COMBUSTIBLE MIXTURE N.Y.F.D. C. OF A. NO.1187

KEEP OUT OF REACH OF CHILDREN.

DANGER:
Contains mineral spirits. Harmful or fatal if swallowed. Do not take internally. Skin irritant. Avoid contact with skin and eyes. Wear rubber gloves and safety glasses when handling. Avoid inhalation and use only with adequate ventilation. If adequate ventilation cannot be maintained, wear respiratory protection (NIOSH/MSHA TC23C or equivalent) or leave the area. Do not use or store near heat, sparks, flame or other sources of ignition. Close container after each use.

FIRST AID:
If swallowed, do not induce vomiting, CALL PHYSICIAN IMMEDIATELY. For skin contact, wash thoroughly with soap and water. In case of eye contact, IMMEDIATELY flush eyes thoroughly with water, then remove any contact lenses. Continue to flush eyes with water for at least 15 minutes. If irritation persists, get medical attention. If irritation persists, get medical attention. If affected by inhalation, remove to fresh air and CALL PHYSICIAN.

Product Size SKU # Case/Pack
GYMTHANE SEALER GAL 81320 4
  5 GAL 85320 `
GYMTHANE FINISH 450 GAL 81322 4
  5 GAL 85322 1

9/08/99
lit# DS990023


10 Mountainview Rd., Upper Saddle River NJ 07458-1933 Tel: 1-800-364-1359
Dura Seal is a registered trademark. Copyright ©1999 Dura Seal. All rights reserved.
Site Design: JoeAl Creations