Dura Seal™: The Choice of Professionals
 
SITE MAP: Non-Flash Browsers

10 Mountainview Rd., Upper Saddle River NJ  07458-1933
Tel: 1-800-364-1359

Dura Seal is a registered trademark. 
Copyright ©1999 Dura Seal. 
All rights reserved. 
Penetrating
Gym Treatment



Color & Seal
Fillers
Stains
Sealers

Sport Surface System
- Gymthane
- Penetrating Gym Treatment
- Gymthane Finish 450

Maintain & Beautify

     Warranty

   Quality Products

DURA SEAL Penetrating Gym Treatment

PRODUCT DESCRIPTION:
DURA SEAL Penetrating Gym Treatment is a durable, long lasting, multi-purpose gym finish designed to withstand the most demanding activities - games, roller skating, dancing, cafeteria use and other multi-use or traffic functions. Easily maintained with DURA SEAL Renovator Cleaner and Reconditioner.

DIRECTIONS:
Floor Preparation:
1. Properly prepare surface according to NWFA or NOFMA specifications.
2. Use a No. 80 screen for final screening.

Application:
1. Apply first coat of DURA SEAL Penetrating Gym Treatment with a lambs wool applicator at a coverage rate of approximately 500 square feet per gallon.
2. Allow to penetrate 5 to 10 minutes. Remove all excess material by wet buffing with #2 steel wool until the surface is dry to the touch.
3. Allow first coat to dry at least 8 hours.
4. Apply a second coat of DURA SEAL Penetrating Gym Treatment in the same manner as the first and allow to dry at least 8 hours.

NOTE: The removal of excess material is imperative to ensure proper drying time and adhesion of game line paint.

Game Lines:
1. Allow the second coat of DURA SEAL Penetrating Gym Treatment to dry 8 hours to overnight.
2. Apply game lines using a moisture cure urethane line paint or a two component epoxy line paint according to label directions.

PRODUCT PROPERTIES:

DRY TIME & CURE Approximately 8 hours to overnight. Allow 48 hours before subjecting to heavy traffic. NOTE: Drying time will be increased by high humidity, low temperature, lack of air movement or inadequate removal of excess material.
COVERAGE Approximately 500 square feet per gallon.
CLEAN UP Clean equipment with paint thinner, turpentine or mineral spirits.
MAINTENANCE Periodically remove loose dint with broom or vacuum. Periodic buffing will renew luster. When surface begins to show signs of wear, clean and reseal with DURA SEAL Renovator Cleaner and Reconditioner according to label directions. Resanding is not necessary.
SOLVENT Non-photochemically reactive.

CAUTION:
COMBUSTIBLE MIXTURE N.Y.F.D. C. OF A. NO.1187

KEEP OUT OF REACH OF CHILDREN.

DANGER:
Contains Mineral Spirits. Harmful or fatal if swallowed. Do not take internally. Skin irritant. Avoid contact with skin and eyes. Wear rubber gloves and safety glasses when handling. Combustible. Avoid inhalation and use only with adequate ventilation If adequate ventilation cannot be maintained, wear respiratory protection (NIOSH/MSHA TC23C or equivalent) or leave the area. Do not use or store near heat, sparks, flame or other sources of ignition. Close container after each use.

DANGER:
Rags, steel wool and other waste soaked with oil finishes may spontaneously catch fire if improperly discarded. Place rags, steel wool and other waste immediately after use in a sealed, water filled metal container. Dispose of in accordance with local fire regulations.

FIRST AID:
If swallowed, do NOT induce vomiting. CALL PHYSICIAN IMMEDIATELY. For skin contact, wash thoroughly with soap and water. If irritation persists, get medical attention. In case of eye contact, immediately flush eyes thoroughly with water, then remove any contact lenses. Continue to flush eyes with water for at least 15 minutes. If irritation persists, get medical attention. If affected by inhalation, immediately remove to fresh air. If symptoms persist, CALL PHYSICIAN.

Size SKU #
5 GAL 85290


11/11/99
lit# DS990011


10 Mountainview Rd., Upper Saddle River NJ 07458-1933 Tel: 1-800-364-1359
Dura Seal is a registered trademark. Copyright ©1999 Dura Seal. All rights reserved.
Site Design: JoeAl Creations