Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Amweld Building Products CAD Details



Additional Info
Trouble Downloading?
Help
By downloading and using any ARCAT Detail you agree to the following
ARCAT DETAILS LICENSE AGREEMENT (INTERNET)
Frames ( 20 details ) view slide show
1800 Series 1 3/4" Standard & UL Frames: download: DWGDXF
view: image •   PDF
2600 Series Slip On Drywall Frame Specifications: download: DWGDXF
view: image •   PDF
3000 Series 1 3/4" Thermal Break Frame (Patent #4,594,831) 1: download: DWGDXF
view: image •   PDF
3000 Series 1 3/4" Thermal Break Frame (Patent #4,594,831) 2: download: DWGDXF
view: image •   PDF
3000 Series 1 3/4" Thermal Break Frame (Patent #4,594,831) 3: download: DWGDXF
view: image •   PDF
3000 Series 1 3/4" Thermal Break Frame (Patent #4,594,831) 4: download: DWGDXF
view: image •   PDF
3000 Series 1 3/4" Thermal Break Frame (Patent #4,594,831) 5: download: DWGDXF
view: image •   PDF
4" Headers: download: DWGDXF
view: image •   PDF
400 Series 1 3/4" Frame Specification 1: download: DWGDXF
view: image •   PDF
400 Series 1 3/4" Frame Specification 2: download: DWGDXF
view: image •   PDF
800 Series Adjustable Frames for Retrofit Frame Application 1: download: DWGDXF
view: image •   PDF
800 Series Adjustable Frames for Retrofit Frame Application 2: download: DWGDXF
view: image •   PDF
Hospital Stops: download: DWGDXF
view: image •   PDF
Installation Instructions, Series 2600 Drywall Frames 1: download: DWGDXF
view: image •   PDF
Installation Instructions, Series 2600 Drywall Frames 2: download: DWGDXF
view: image •   PDF
Installation Instructions, Series 800 Adjustable Frame: download: DWGDXF
view: image •   PDF
Removable Mullion 1: download: DWGDXF
view: image •   PDF
Removable Mullion 2: download: DWGDXF
view: image •   PDF
Removable Mullion 3: download: DWGDXF
view: image •   PDF
Removable Mullion 4: download: DWGDXF
view: image •   PDF










Never Forget