switch to MF 2010
Building Information Modeling
CAD Details
Building Products
Specs
SpecWizard®
e-Catalogs
User Login
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
BIM - Building Information Modeling
CAD Details
Building Products
Specs - Manufacturer
SpecWizard®
Short-Form SpecWizard
Outline SpecWizard
e-Catalogs
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
News
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Mailing List Updates
Manufacturer's Area
Want to be in Arcat?
about arcat
News Feed
Twitter
Facebook
Clopay Building Products Company
CAD Details
Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement
here
.
Overhead Doors ( 26 details )
Model 3150:
download:
DWG
DXF
view:
image
PDF
Model 3154:
download:
DWG
DXF
view:
image
PDF
Model 3155:
download:
DWG
DXF
view:
image
PDF
Model 3200:
download:
DWG
DXF
view:
image
PDF
Model 3203:
download:
DWG
DXF
view:
image
PDF
Model 3220:
download:
DWG
DXF
view:
image
PDF
Model 3300:
download:
DWG
DXF
view:
image
PDF
Model 3715:
download:
DWG
DXF
view:
image
PDF
Model 3717:
download:
DWG
DXF
view:
image
PDF
Model 3718:
download:
DWG
DXF
view:
image
PDF
Model 3720:
download:
DWG
DXF
view:
image
PDF
Model 3722:
download:
DWG
DXF
view:
image
PDF
Model 520:
download:
DWG
DXF
view:
image
PDF
Model 520S:
download:
DWG
DXF
view:
image
PDF
Model 524:
download:
DWG
DXF
view:
image
PDF
Model 524S:
download:
DWG
DXF
view:
image
PDF
Model 524V:
download:
DWG
DXF
view:
image
PDF
Model 525:
download:
DWG
DXF
view:
image
PDF
Model 525S:
download:
DWG
DXF
view:
image
PDF
Model 525V:
download:
DWG
DXF
view:
image
PDF
Model 652V:
download:
DWG
DXF
view:
image
PDF
Model 692:
download:
DWG
DXF
view:
image
PDF
Model 902D:
download:
DWG
DXF
view:
image
PDF
Model 902I:
download:
DWG
DXF
view:
image
PDF
Model 902M:
download:
DWG
DXF
view:
image
PDF
Model 902P:
download:
DWG
DXF
view:
image
PDF
©2012 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
ARCAT Home