Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
CertainTeed Corp., Foundation and Pipe Products
CAD Details
Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement
here
.
Residential Drainage Footing System ( 33 details )
18" Grade Stake:
download:
DWG
DXF
view:
image
PDF
30" Grade Stake:
download:
DWG
DXF
view:
image
PDF
16" Spacer Strap:
download:
DWG
DXF
view:
image
PDF
20" Spacer Strap:
download:
DWG
DXF
view:
image
PDF
24" Spacer Strap:
download:
DWG
DXF
view:
image
PDF
10" Form-A-Drain (FAD) Coupling :
download:
DWG
DXF
view:
image
PDF
10" Form-A-Drain (FAD) Elbow :
download:
DWG
DXF
view:
image
PDF
10" Form-A-Drain (FAD) Lineal :
download:
DWG
DXF
view:
image
PDF
4" Fabricated Outlet Fitting:
download:
DWG
DXF
view:
image
PDF
4" FAD Coupling Stock:
download:
DWG
DXF
view:
image
PDF
4" FAD Fab. Vertical 90º Elbow:
download:
DWG
DXF
view:
image
PDF
4" FAD Fabricated 45º Elbow:
download:
DWG
DXF
view:
image
PDF
4" FAD Fabricated 90º Elbow:
download:
DWG
DXF
view:
image
PDF
4" FAD Lineal:
download:
DWG
DXF
view:
image
PDF
6" Fab. Vertical "T" 90º Elbow:
download:
DWG
DXF
view:
image
PDF
6" Fabricated Double Outlet Fitting:
download:
DWG
DXF
view:
image
PDF
6" Fabricated Outlet Fitting:
download:
DWG
DXF
view:
image
PDF
6" FAD Coupling:
download:
DWG
DXF
view:
image
PDF
6" FAD Coupling Stock:
download:
DWG
DXF
view:
image
PDF
6" FAD Fab. Vertical 90º Elbow:
download:
DWG
DXF
view:
image
PDF
6" FAD Fabricated 45º Elbow:
download:
DWG
DXF
view:
image
PDF
6" FAD Fabricated 90º Elbow:
download:
DWG
DXF
view:
image
PDF
6" FAD Lineal:
download:
DWG
DXF
view:
image
PDF
8" Fab. Vertical "T" 90º Elbow:
download:
DWG
DXF
view:
image
PDF
8" Fabricated Double Outlet Fitting:
download:
DWG
DXF
view:
image
PDF
8" Fabricated Outlet Fitting:
download:
DWG
DXF
view:
image
PDF
8" FAD Coupling:
download:
DWG
DXF
view:
image
PDF
8" FAD Coupling Stock:
download:
DWG
DXF
view:
image
PDF
8" FAD Fab. Vertical 90º Elbow:
download:
DWG
DXF
view:
image
PDF
8" FAD Fabricated 45º Elbow:
download:
DWG
DXF
view:
image
PDF
8" FAD Fabricated 90º Elbow:
download:
DWG
DXF
view:
image
PDF
8" FAD Lineal:
download:
DWG
DXF
view:
image
PDF
FAD Outlet Adapter:
download:
DWG
DXF
view:
image
PDF
©2009 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
Content Policies
-
ARCAT Home