Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
Duro-Last Roofing, Inc.
CAD Details
Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement
here
.
Thermoplastic Membrane Roofing ( 65 details )
1010 Welding Techniques :
download:
DWG
DXF
view:
image
PDF
1070 Cross Flute Detail :
download:
DWG
DXF
view:
image
PDF
1080 Tie In Detail :
download:
DWG
DXF
view:
image
PDF
1090 Tie In Detail :
download:
DWG
DXF
view:
image
PDF
1100 Single-Ply Tie-In :
download:
DWG
DXF
view:
image
PDF
1120 Single Tie-In :
download:
DWG
DXF
view:
image
PDF
1130 Mansard Roof Detail :
download:
DWG
DXF
view:
image
PDF
1140 Expansion Joint :
download:
DWG
DXF
view:
image
PDF
1150 Expansion Joint :
download:
DWG
DXF
view:
image
PDF
1160 Expansion Joint :
download:
DWG
DXF
view:
image
PDF
1170 Ecpansion Joint :
download:
DWG
DXF
view:
image
PDF
1180 Inside and Outside Corners :
download:
DWG
DXF
view:
image
PDF
2011 PVC Roof Drain Detail :
download:
DWG
DXF
view:
image
PDF
2020 Roof Drain Detail :
download:
DWG
DXF
view:
image
PDF
2030 Scupper-Open End :
download:
DWG
DXF
view:
image
PDF
2040a Scupper-Closed End :
download:
DWG
DXF
view:
image
PDF
2050 2" Drain Adaptor :
download:
DWG
DXF
view:
image
PDF
3010 Termination Bar :
download:
DWG
DXF
view:
image
PDF
3020 Termination Bar Gutter Edge :
download:
DWG
DXF
view:
image
PDF
3030 1 3/4" Fascia w/Cover :
download:
DWG
DXF
view:
image
PDF
3040 4" Fascia w/Cover :
download:
DWG
DXF
view:
image
PDF
3070 2 1/2" Drip Edge :
download:
DWG
DXF
view:
image
PDF
3080 2 1/2" Drip Edge :
download:
DWG
DXF
view:
image
PDF
3090 Gravel Stop/Drip Edge Corners :
download:
DWG
DXF
view:
image
PDF
3100 2 1/2" Gravel Stop :
download:
DWG
DXF
view:
image
PDF
3120 Snap on Metal :
download:
DWG
DXF
view:
image
PDF
3130 Vinyl-Coated Metal :
download:
DWG
DXF
view:
image
PDF
3140 Metal Drip Edge :
download:
DWG
DXF
view:
image
PDF
3141 Envelope with Cant :
download:
DWG
DXF
view:
image
PDF
3150 4" Drip Edge :
download:
DWG
DXF
view:
image
PDF
3170 4" Gravel Stop :
download:
DWG
DXF
view:
image
PDF
4010 Rectangular Penetration :
download:
DWG
DXF
view:
image
PDF
4020 Rectangular Penetration :
download:
DWG
DXF
view:
image
PDF
4030 Pitch Pocket :
download:
DWG
DXF
view:
image
PDF
4040 Pitch Pocket :
download:
DWG
DXF
view:
image
PDF
4050 Roof Hatch :
download:
DWG
DXF
view:
image
PDF
4060 Roof Hatch :
download:
DWG
DXF
view:
image
PDF
4070 Round Penetration :
download:
DWG
DXF
view:
image
PDF
4080 Heat Stack :
download:
DWG
DXF
view:
image
PDF
4090 Sleeper Detail :
download:
DWG
DXF
view:
image
PDF
4100 Insulated Refrigeration Pipe :
download:
DWG
DXF
view:
image
PDF
6020 Parapet Wall :
download:
DWG
DXF
view:
image
PDF
6030 Parapet Wall :
download:
DWG
DXF
view:
image
PDF
6050 Parapet Wall :
download:
DWG
DXF
view:
image
PDF
6060 Parapet with Cant :
download:
DWG
DXF
view:
image
PDF
6061 Parapet with Cant :
download:
DWG
DXF
view:
image
PDF
6080 Parapet Wall :
download:
DWG
DXF
view:
image
PDF
6100 Parapet Wall :
download:
DWG
DXF
view:
image
PDF
6110 Siding Detail :
download:
DWG
DXF
view:
image
PDF
6120 Reglet Counterflashing :
download:
DWG
DXF
view:
image
PDF
6130 Reglet Counterflashing :
download:
DWG
DXF
view:
image
PDF
6140 Duro-Last Counterflash :
download:
DWG
DXF
view:
image
PDF
6150 Parapet Wall Terminations :
download:
DWG
DXF
view:
image
PDF
7000 Lightning Rod Detail :
download:
DWG
DXF
view:
image
PDF
7001 Lightning Cable Detail :
download:
DWG
DXF
view:
image
PDF
7010 Escutcheon Washer :
download:
DWG
DXF
view:
image
PDF
MA1020 Insulation Fastening :
download:
DWG
DXF
view:
image
PDF
MA1030 Underlayment Fastening :
download:
DWG
DXF
view:
image
PDF
MA1050 31" Reverse Tab :
download:
DWG
DXF
view:
image
PDF
MA1190 Plate Positioning :
download:
DWG
DXF
view:
image
PDF
MA5010 Breather Vent :
download:
DWG
DXF
view:
image
PDF
MA5020 2-Way Vent :
download:
DWG
DXF
view:
image
PDF
MA6010 Parapet Tab Spacing :
download:
DWG
DXF
view:
image
PDF
MA6070 Reverse Lap Parapet :
download:
DWG
DXF
view:
image
PDF
MA6090 Parapet Wall Detail:
download:
DWG
DXF
view:
image
PDF
©2009 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
Content Policies
-
ARCAT Home