Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Masons Supply Co. CAD Details



Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.
Tactile Warning Panels ( 25 details ) view slide show
2'x2' Cast-In-Place Detectable Warning Panel : download: DWGDXF
view: image •   PDF
2.5'x2' Cast-In-Place Detectable Warning Panel : download: DWGDXF
view: image •   PDF
3'x2' Cast-In-Place Detectable Warning Panel : download: DWGDXF
view: image •   PDF
Blended Transition - Fresh Set Installation - 24" : download: DWGDXF
view: image •   PDF
Blended Transition - Thin Set Installation - 24" : download: DWGDXF
view: image •   PDF
Blended Transition - Thin Set Installation - 36" : download: DWGDXF
view: image •   PDF
Parallel Ramp to Crossing (Notch Gutter Pan) - 48" : download: DWGDXF
view: image •   PDF
Parallel Ramp to Crossing (Notch Gutter Pan) - 60" : download: DWGDXF
view: image •   PDF
Parallel Sidewalk Ramp Detail Option 1 - 48" : download: DWGDXF
view: image •   PDF
Parallel Sidewalk Ramp Detail Option 1 - 60" : download: DWGDXF
view: image •   PDF
Parallel Sidewalk Ramp Detail Option 3 - 48" : download: DWGDXF
view: image •   PDF
Parallel Sidewalk Ramp Detail Option 3 - 60" : download: DWGDXF
view: image •   PDF
Perpendicular Radius Ramp - 48" : download: DWGDXF
view: image •   PDF
Perpendicular Radius Ramp - 60" : download: DWGDXF
view: image •   PDF
Perpendicular Ramp Option 2 - 48" : download: DWGDXF
view: image •   PDF
Perpendicular Ramp Option 2 - 60" : download: DWGDXF
view: image •   PDF
Perpendicular Ramps Perpendicular to Curb - 48" : download: DWGDXF
view: image •   PDF
Perpendicular Ramps Perpendicular to Curb - 60" : download: DWGDXF
view: image •   PDF
Perpendicular Sidewalk Ramp Detail - 48" : download: DWGDXF
view: image •   PDF
Perpendicular Sidewalk Ramp Detail - 60" : download: DWGDXF
view: image •   PDF
Perpendicular Sidewalk Ramp Detail Option 3 - 48" : download: DWGDXF
view: image •   PDF
Perpendicular Sidewalk Ramp Detail Option 3 - 60" : download: DWGDXF
view: image •   PDF
Single Diagonal Ramp - 48" : download: DWGDXF
view: image •   PDF
Single Diagonal Ramp - 60" : download: DWGDXF
view: image •   PDF
Tactile Ramp Cross Section : download: DWGDXF
view: image •   PDF








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget