Search for:

Search by:
Company/Trade Name
Product Type



Plastic Components, Inc. CAD Details
Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.

Lathing and Furring Components - Casing, Corner, Fillable and J Bead ( 10 details ) view slide show
Arched Casing Bead 1025A: download: DWGDXF
view: image •   PDF
Arched Corner Bead 2209A: download: DWGDXF
view: image •   PDF
Bar Casing Bead 1100T: download: DWGDXF
view: image •   PDF
CB Casing Bead CB50-16: download: DWGDXF
view: image •   PDF
Corner Bead 1A: download: DWGDXF
view: image •   PDF
Corner Bead 2209: download: DWGDXF
view: image •   PDF
Corner Bead 4: download: DWGDXF
view: image •   PDF
Fillable Bead 201-50: download: DWGDXF
view: image •   PDF
J Bead 200X-25: download: DWGDXF
view: image •   PDF
Wide Flange Casing Bead 1025: download: DWGDXF
view: image •   PDF
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget