Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Shakertown CAD Details



Additional Info
Trouble Downloading?
Help
By downloading and using any ARCAT Detail you agree to the following
ARCAT DETAILS LICENSE AGREEMENT (INTERNET)
Western Red Cedar Shingles ( 22 details ) view slide show
One-Hour Firewall: download: DWGDXF
view: image •   PDF
1-Course Corner Units: download: DWGDXF
view: image •   PDF
2-Course Corner Units: download: DWGDXF
view: image •   PDF
3-Course Corner Units: download: DWGDXF
view: image •   PDF
Panel Over Solid Sheathing: download: DWGDXF
view: image •   PDF
Panel Over Spaced Sheathing: download: DWGDXF
view: image •   PDF
General Panel Installation: download: DWGDXF
view: image •   PDF
Fancy Cuts Shingle Patterns: download: DWGDXF
view: image •   PDF
Fancy Cuts Installation: download: DWGDXF
view: image •   PDF
Block Pattern: Even Butt, 4.5" Exp.: download: DWGDXF
view: image •   PDF
Block Pattern: Even Butt, 7" Exp.: download: DWGDXF
view: image •   PDF
Block Pattern: Staggered Butt, 7" Exp.: download: DWGDXF
view: image •   PDF
Block Pattern: Even Butt, 14" Exp.: download: DWGDXF
view: image •   PDF
Block Pattern: StaggeredButt, 14" Exp.: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Round: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Fishscale: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Octogonal: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Hexagonal: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Diagonal: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Arrow: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Halfcove: download: DWGDXF
view: image •   PDF
Block Pattern: Fancy Cuts Square: download: DWGDXF
view: image •   PDF










Never Forget