Search for:




Specified Technologies Inc. CAD Details
Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.

Concrete Floor - Electrical - Multiple or Mixed Electrical ( 15 details ) view slide show
Max 19” by 5” busway. Max 4” EMT or steel conduit. download: DWGDXF
view: image •   PDF
Multiple 18" by 5” aluminum or steel cable tray. Multiple max 4” EMT or steel conduit. download: DWGDXF
view: image •   PDF
Multiple electrical penetrants. download: DWGDXF
view: image •   PDF
Multiple electrical penetrants. download: DWGDXF
view: image •   PDF
Multiple electrical penetrants. download: DWGDXF
view: image •   PDF
Multiple electrical penetrants. download: DWGDXF
view: image •   PDF
Multiple max 1” RNC. download: DWGDXF
view: image •   PDF
Multiple max 1” RNC. Optional sleeve. download: DWGDXF
view: image •   PDF
Multiple max 2" RNC, ENT or max 1" OFR. Optional sleeve. Caulk only. download: DWGDXF
view: image •   PDF
Multiple max 2" steel conduit, EMT or flexible metallic conduit. Optional sleeve. download: DWGDXF
view: image •   PDF
Multiple max 2” RNC. Max19" by 5” busway. download: DWGDXF
view: image •   PDF
Multiple max 2” steel conduit, EMT, flexible metallic conduit, RNC, ENT or OFR. Optional sleeve. download: DWGDXF
view: image •   PDF
Multiple max 4” EMT or steel conduit. download: DWGDXF
view: image •   PDF
Multiple max 4” RNC. download: DWGDXF
view: image •   PDF
Multiple max 4” steel conduit, EMT or flexible metallic conduit. download: DWGDXF
view: image •   PDF
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.