Search for:




Specified Technologies Inc. CAD Details
Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement here.

Concrete/Masonry Wall - Plumbing and Mechanical - Insul Metallic Pipes and Tubing ( 30 details ) view slide show
Max 12” steel or iron pipe with 1-1/2” phenolic foam. Optional sleeve. download: DWGDXF
view: image •   PDF
Max 12” steel or iron pipe with 2" fiberglass. Optional sleeve. download: DWGDXF
view: image •   PDF
Max 12” steel or iron pipe, max 4” copper pipe or tubing with 2” thick fiberglass. Caulk only. download: DWGDXF
view: image •   PDF
Max 12” steel or iron pipe, max 6” copper pipe or tubing with 2” fiberglass. Sleeve. Caulk only. download: DWGDXF
view: image •   PDF
Max 16" steel or iron pipe, max 6" copper pipe or tubing with 3" calcium silicate. 4 Hr. download: DWGDXF
view: image •   PDF
Max 16” steel or iron pipe, max 6” copper pipe or tubing with 3” thick calcium silicate. 3, 4 Hr. download: DWGDXF
view: image •   PDF
Max 16” steel or iron pipe, max 6” copper pipe with 3" cellular glass. Optional sleeve. download: DWGDXF
view: image •   PDF
Max 2-1/2” steel or iron pipe, max 4" copper pipe or tubing with 1" fiberglass. Optional nonmetallic sleeve. download: DWGDXF
view: image •   PDF
Max 24” steel or iron pipe with 3" fiberglass. Tuck-in method. download: DWGDXF
view: image •   PDF
Max 24” steel or iron pipe, max 6” copper pipe or tubing with 2” fiberglass. Optional sleeve. download: DWGDXF
view: image •   PDF
Max 24” steel or iron pipe, max 6” copper pipe or tubing with 3” calcium silicate. Optional sleeve. download: DWGDXF
view: image •   PDF
Max 2” steel pipe with 1" fiberglass. download: DWGDXF
view: image •   PDF
Max 4” steel , iron , or copper pipe or tubing with 1" phenolic foam. download: DWGDXF
view: image •   PDF
Max 4” steel or iron or copper pipe or tubing with 1" phenolic foam. download: DWGDXF
view: image •   PDF
Max 4” steel or iron pipe, max 2” copper pipe or tubing with 3/4” AB/PVC. Caulk only. download: DWGDXF
view: image •   PDF
Max 4” steel, iron or copper pipe or tubing with 1” phenolic foam. Tuck-in method. download: DWGDXF
view: image •   PDF
Max 4” steel, iron or copper pipe or tubing with 1” phenolic foam. Tuck-in method. download: DWGDXF
view: image •   PDF
Max 4” steel, iron or copper pipe or tubing with 3/4" AB/PVC. download: DWGDXF
view: image •   PDF
Max 4” steel, iron or copper pipe or tubing with max 2” cellular glass. Caulk only. download: DWGDXF
view: image •   PDF
Max 4” steel, iron, or copper pipe or tubing with 3/4” AB/PVC. Optional sleeve. 1/4" thick sealant. download: DWGDXF
view: image •   PDF
Max 6” steel or iron pipe, max 4" copper pipe or tubing with 2" fiberglass. Optional sleeve. download: DWGDXF
view: image •   PDF
Max 6” steel or iron pipe, max 4” copper pipe or tubing with 3" cellular glass. Optional sleeve. download: DWGDXF
view: image •   PDF
Max 6” steel, iron or copper pipe or tubing with 3” fiberglass. Sleeve. Tuck-in method. download: DWGDXF
view: image •   PDF
Max 6” steel, iron, or copper pipe or tubing with 2" fiberglass. Caulk only. download: DWGDXF
view: image •   PDF
Max 8” steel or iron pipe, max 4” copper pipe or tubing with 1-1/2” fiberglass. Optional sleeve. 4 Hr. download: DWGDXF
view: image •   PDF
Max 8” steel or iron pipe, max 4” copper pipe or tubing with 2" cellular glass. Optional sleeve. 4 Hr. download: DWGDXF
view: image •   PDF
Max. 4" steel, iron or copper pipe or tubing with 3/4" to 1" AB/PVC. Caulk only. Bottom install. download: DWGDXF
view: image •   PDF
Max. 4” steel or iron pipe, max 2” copper pipe or tubing with 1/2” or 3/4” AB/PVC. Optional sleeve. download: DWGDXF
view: image •   PDF
Max. 4” steel, iron or copper pipe or tubing with 1” fiberglass. Optional sleeve. 1/4” thick sealant. download: DWGDXF
view: image •   PDF
Max. 6: steel or iron pipe, max 4" copper pipe or tubing with 3" cellular glass. Caulk only. download: DWGDXF
view: image •   PDF
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.