| Vinyl Flooring
( 30 details ) |
|
|
| TD - 03C: Typical Inside Wall Flashing Against Siding: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 01: Deck to Wall Detail: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 02A: Deck Edge with Tufclad Flashing: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 02B: Deck Edge with Gutter: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 02C: Deck Edge with PVC Clip: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 03A: Single Gum Edge On Finished Wall: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 03B: Wall Detail with Stucco Cut Out: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 04: Wall Flash with Saw Cut Reglet: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 05: Wood Curb or Skylight Flashing: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 06: Tufseal PVC Coated Overflow Drain: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 07: Upstand Wall with Cap Flashing: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 08: Strip-In Detail, Stucco Wall: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 09: Wall Transition At Fiber Cement Siding with Rainscreen: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 10: Membrane Tie-In to Shingle Roof System: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 11: Deck to Wall Interface: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 12A: Guardrail Attachment to Rain Screen Fascia: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 12B: Guardrail Attachment to Outside Of Upstand Wall: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 13: Typical Concrete Deck and Wall: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 14: Typical Tuf-seal deck drain: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 15: Typical column wrap with tuf-guard prefabricated corners: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 16: Typical door sill detail with Tuf-guard prefabricated corners: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 17: Typical PVC Box Scupper: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 18: Removable Trim Board Detail: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 19: Inside Perimeter Detail - Through Wall Flashing: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 20: Metal Saddle Flashing: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 21: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 22: |
download:
DWG
DXF
view:
image
PDF
|
| TD – 23: |
download:
DWG
DXF
view:
image
PDF
|
| TD-12D: |
download:
DWG
DXF
view:
image
PDF
|
| TD-12E: |
download:
DWG
DXF
view:
image
PDF
|