Masterformat: 95
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
Home Page
AEC Community
Building Products
CAD Details
Specs:
Long-Form Proprietary
SpecWizard®
:
Long-Form Proprietary
Short-Form
Outline
BIM Objects
Videos
Featured Products
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Request eNewsletter
CSI MasterFormat
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
Manufacturers
advertising
add/update listing
about arcat
site map
News Feed
UltraGuardŽ, Division of Alside
CAD Details
Additional Info
Trouble Downloading?
Help
By using any ARCAT Spec you agree to the license agreement
here
.
Fence Profiles ( 13 details )
1 1/2" x 5 1/2" Rail:
download:
DWG
DXF
view:
image
PDF
1 1/4" x 1 1/4" Picket:
download:
DWG
DXF
view:
image
PDF
1 3/4" x 3 1/2" Rail:
download:
DWG
DXF
view:
image
PDF
14" Privacy Panel:
download:
DWG
DXF
view:
image
PDF
2 1/4" x 2 1/2" Rail:
download:
DWG
DXF
view:
image
PDF
2" x 6" Rail:
download:
DWG
DXF
view:
image
PDF
4" x 4" Post:
download:
DWG
DXF
view:
image
PDF
5" x 5" Post:
download:
DWG
DXF
view:
image
PDF
7/8" x 1 1/2" Picket:
download:
DWG
DXF
view:
image
PDF
7/8" x 3" Picket:
download:
DWG
DXF
view:
image
PDF
7/8" x 6" Picket:
download:
DWG
DXF
view:
image
PDF
7/8" x 6" T&G Picket:
download:
DWG
DXF
view:
image
PDF
Handrail Section:
download:
DWG
DXF
view:
image
PDF
©2009 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
Content Policies
-
ARCAT Home