M-1 adheres to a wide range of construction materials including PVC, EPDM, most metals, wood, glass, masonry concrete, fiberglass and solvent-sensitive foams.
1-Part is a moisture curing, pourable sealant designed for use in pitch pans and warranted ChemCurb penetration seals. 1-Part is suitable for application in damp, dry, or cold climates.
Clear is a multipurpose polyether based, high-performance sealant that can be used to seal a wide range of construction materials. Clear bonds to most roofing, siding, window, metal, flashing, HVAC and general construction surfaces.
MetaLink is a superior, high-performance silicone adhesive/sealant, specifically formulated for applications on metal roofs, gutters, downspouts, and other metal architectural surfaces.
Roof Assembly Adhesive is an engineered construction adhesive designed to laminate insulation board, fiber recovery board and fireproof panels to steel, concrete, wood and fiberglass roof decks.
DuraLink is an extremely elastic moisture curing sealant designed for use in metal architecture, curtain wall construction and joints subject to movement.
TileSecure Roof Tile Adhesive/Sealant is a high-performance, moisture-curing polyether adhesive, formulated for installation and repair of clay, composite, concrete, and slate roof tiles.
DuraSil is a neutral cure (RTV) silicone, adhesive sealant, designed for application on dissimilar materials such as glass, aluminum, steel, copper, masonry and many engineering plastics such as polycarbonate, vinyl (PVC), fiberglass (FRP), and acrylic.
DuraLink is an extremely elastic moisture curing sealant designed for use in metal architecture, curtain wall construction and joints subject to movement.
WallSecure is a fast setting wall and block adhesive with excellent adhesion to drywall, wood, metal, concrete, landscape blocks, capstones and other masonry substrates.
NovaLink is capable of joint movement in excess of 35%. Because it cures in wet or dry climate conditions and at low temperatures 32°F (0°C), NovaLink can be used effectively in many difficult construction site conditions.
NovaLink SL is a self-leveling, moisture curing sealant, designed for application on horizontal joints in concrete construction such as stairwells, parking structures, and surrounding swimming pools.
NovaLink SL Pool Deck Joint Sealant is a self-leveling, moisture curing sealant, designed for application on horizontal joints in concrete construction such as those surrounding fountains and swimming pools.
DuraSil is a neutral cure (RTV) silicone, adhesive sealant, designed for application on dissimilar materials such as glass, aluminum, steel, copper, masonry, PVC & fiberglass.
1-Part is a moisture curing, pourable sealant designed for use in pitch pans and warranted ChemCurb penetration seals. 1-Part is suitable for application in damp, dry, or cold climates.
M-1 Marine Grade Structural Adhesive/Sealant is a moisture cure polyether adhesive/sealant formulated for applications above or, post cure, below the water line and in areas where outgassing and solvents are not tolerated.