Dunbarton Corporation

Doors and Door Frames

CONTACT INFO
1101 Technology Dr.
Dothan, AL 36303
Toll Free: 800-633-7553
Phone: 334-794-0661
Continuing Education Logo
Request for information Dunbarton Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL

Rediframe is a prefinished fixed throat steel door frame designed for interior and exterior applications where the strength of a steel door frame is desired. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residnetial multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Designed to be installed AFTER walls are finished, eliminating on-site painting and reducing construction damage to opening. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews

Rediframe FX Series, or Rediflex for short, is an adjustable throat steel door frame designed for applications where varying wall sizes must be accommodated and for prehanging. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews

Complete your frame order with the additional of hollow metal frames from Rediframe. Rediframe PD and DW frames allow the use of popular commercial and residential doors.


Series PD Hollow Metal Masonry Frame Florida Building Code Approved

  • Available Kerf or Non-Kerf
  • 16-Gauge, A-40 galvanized
  • Knock-down design; can be field welded
  • 8-gauge corner reinforcements for proper miter alignment
  • Welded-in expansion bolt anchors
  • 5-3/4", 7-3/4", and 8-3/4" jamb depths
  • Hinge Preps: 4" x 1/4" radius, 4" x 5/8" radius, 4-1/2" square corner
  • Strike Preps: T-Strike, ASA, and deadbolt
  • Built-in strike mortar boxes; built-in mortar guard optional
  • Florida Building Code Approved (Non-Impact)


Rediframe DW Hollow Metal Drywall Frame

  • Rediframe® DW frames allows the use of popular commercial and residential doors when a hollow metal frame is desired in a drywall opening.
  • Available Kerf or Non-Kerf 16-Gauge, A-40 galvanized
  • Knock-down design; can be field welded
  • Welded-in compression anchors
  • Available Non-Kerf: 5-1/2" to 10" or Kerf: 5-1/2" to 9-1/2"
  • Hinge Preps: 4" x 1/4" radius, 4" x 5/8" radius, 4-1/2" square corner
  • Strike Preps: T-Strike, ASA, and deadbolt
  • Built-in strike dust boxes (standard)


Rated 5 based on 1 product reviews

Rediframe FX Series with Kerf Profile, or Kerf Rediflex is an adjustable throat steel door frame designed for applications where varying wall sizes must be accommodated and for prehanging. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews

The Kerf Profile option for Rediframe is a prefinished fixed throat steel door frame designed for interior and exterior applications where the strength of a steel door frame is desired. Especially suited for interior or exterior applications (new construction and light commercial) such as hotel/motel, assisted living, residential, multi-family, offices, condominiums, hospitality, assisting living, dormitories, and public housing. Embossed 90 minute neutral and positive pressure fire label wood or steel stud. Approvals available for HVHZ and Wind Zone 4 per ASTM E1996. Designed to be installed AFTER walls are finished, eliminating on-site painting and reducing construction damage to opening. Demountable without damage to the finished wall, door or frame.


Rated 5 based on 1 product reviews

Rediframe® expands the visual wall surface with borrowed lites and sidelites frames.


Rediframe® is engineered to adapt to an array of design considerations, limited only by the imagination. Rediframe® is easily reconfigured to product custom borrowed lites and sidelites to specifications. Like all Rediframe® products, they are prefinished and designed to be installed AFTER the walls are finished. Sidelites are fire-rated up to 45 minutes; borrowed lites are rated up to 60 minutes.


Options

  • Sidelite (single/double)
  • Sidelite with mullion(s)
  • Partial Sidelite
  • Borrowed Lite
  • Borrowed Lite with mullion(s)
  • Transom / Panel Over


Rediframe® can create a custom sidelite or borrowed lite application for you!


Rated 5 based on 1 product reviews

Finish Rediframe® with a beautiful casing option to accent any space.


Rediframe® offers four casing options to fit every design demand. Steel and aluminum casing are supplied pre-finished to match the frame. Or, supply your own wood casing for a custom look!


Options:

  • Standard Steel Casing - 1-1/2" Wide
      o Corner Rosette Available
      o Standard on all Rediframe products except Kerf Rediflex®
  • Aluminum Casing - 1-1/2" Wide
  • S56 Steel Colonial Casing - 2-1/4" Wide
      o Corner Rosette Available
  • Wood Casing Option
      o Standard on Kerf Rediflex o Special frame prep for proper positioning of your supplied casing


Rated 5 based on 1 product reviews