VFSL30 Recessed Installation
- At just 5-1/2 inches deep the Boulevard SL is the first vent-free fireplace that can install fully in a 2 x 6 stud-framed wall. Recessed installation requires installing the included non-combustible material above and to sides of fireplace. Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
|
VFSL30 Partially Recessed Installation
- In a 2 x 4 framed wall, the Boulevard SL can install, partially in the wall and finish with one of two fronts. Partially recessed installation requires installing included non-combustible material above fireplace, and a Mitered Decorative Front. Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
|
VFSL30Surface-Mount Installation
- With the available fireplace wrap, the Boulevard SL can be hung like framed art on any wall including brick, stone or conventional drywall and finished with a Mitered Decorative Front. (Does not require non-combustible material) Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
|
Rated 5 based on
1 product reviews