System Galaxy (SG) is a scalable, enterprise-class Access Control & Management solution that seamlessly integrates security and building management functions. Compatible with Microsoft Windows 2000 (or higher) environments, SG interacts with other 3rd party systems.

System Galaxy combines its scalable design with built-in customizable features. This makes it easy to meet the needs of any size customer, from small business to medium and large enterprise organizations and easily expands as customer needs change.
Rated 5 based on 1 product reviews
Cards can now be swiped or learned into the System Galaxy system using a Galaxy provided USB Programming Reader/Interface. This interface allows Transmissive Infrared, ABA and Wiegand reader technologies to plug into a communication port on the back of the PC.
Rated 5 based on 1 product reviews
The model 635 Access Control Panel is the most flexible, dependable integrated access control solution available.

Operating with System Galaxy's state-of-the-art software, the Model 635 can interface with CCTV, DVR, Galaxy's video verification, building controls, biometrics, time & attendance and visitor registration.

Modular design allows for easy expansion, up to sixteen door controllers can be linked via IP to create a large or small system configuration with unlimited doors.

Up to 50,000 users per cluster, 254 user-defineable time schedules, 1500 access groups, 10,000 event log buffer and native TCP/IP
Rated 5 based on 1 product reviews
Door Reader Module: The DRM board has two independent reader ports per board and two relays for each reader port. The DRM offers supervision of door contacts and provides surge protection to guard against equipment damage from electrical spikes. 635 DRM provides an additional RS-485 port, which allows it to be remotely distributed over doors in multi-drop configuration.
Rated 5 based on 1 product reviews
The Digital Input/Output (DIO) board controls input and output devices. The 600 Digital I/O board provides Input Supervision and introduces a new feature called Hypervision. Hypervision is a new on-board feature that provides an added layer of se-curity by protecting supervised inputs from being defeated. Hypervision uses alternating voltages and additional thresholds for the supervised input. The board reports the appropriate event (alarm, trouble, or safe).
Rated 5 based on 1 product reviews
The Dual Serial Interface (DSI) board allows Galaxy to interface with third party vendors using RS-232 or RS-485 connection. There are two RS-232 channels and two RS-485 channels on a board.
Rated 5 based on 1 product reviews