LED (light-emitting diode) provides a sustainable and GREEN alternative to conventional lighting methods, due to its high service life, high lighting intensity and low power consumption.

ION Features
  • Single LED provides a minimum of 85lm of light, IES files available
  • 11mm Stainless Steel Housing, proprietary vandal resistant installation
  • Easy Maintenance
  • Limitless color options
  • Timers available
  • Suggested spacing: 1 LED every 2' dependent upon lighting requirements
  • Green Lighting alternative - 70% more efficient
Rated 5 based on 1 product reviews
DESIGN
Our "Chicago" design is based on a 5/8" wide flat stainless steel baluster with glass panels. Offering clean, straight lines and baluster spacing up to 6'' apart. This combination makes our "Chicago" glass handrail system a perfect alternative to a structural or button supported glass systems.

CRAFTSMANSHIP P + P Artec decorative railing systems offer a completely seamless installation with NO splices, saddles, miters, or seams. All directional changes are welded and polished seamlessly in the field for a one of a kind installation. The high production standards of this fully developed stainless steel railing system assure our clients of a superior finished product.
Rated 5 based on 1 product reviews
DESIGN
"Double" side-by-side 304 stainless steel baluster tubes comprise the basic element of this custom railing system. This unmatched design makes the Double Baluster system an ideal choice for your building. With an adjustable handrail segment, all angles of descent and changes of direction can be accommodated.

CRAFTSMANSHIP
P + P Artec decorative railing systems offer a completely seamless installation with NO splices, saddles, miters, or seams. All directional changes are welded and polished seamlessly in the field for a one of a kind installation. The high production standards of this fully developed stainless steel railing system assure our clients of a superior finished product.
Rated 5 based on 1 product reviews
DESIGN
Like our other systems, the adjustable handrail segment allows any angle of descent and change of direction possible.

CRAFTSMANSHIP
P + P Artec decorative railing systems offer a completely seamless installation with NO splices, saddles, miters, or seams. All directional changes are welded and polished seamlessly in the field for a one of a kind installation. The high production standards of this fully developed stainless steel railing system assure our clients of a superior finished product.
Rated 5 based on 1 product reviews
DESIGN
A single 304 stainless steel round baluster with clamp style glass fittings make up our Modesto glass railing system. Like our other systems, the adjustable handrail segment allows any angle of descent and change of direction possible. Utilizing powder coated fittings, an interior color scheme or design can be matched, making the Modesto ornamental railing system an affordable alternative to any stainless steel system.

CRAFTSMANSHIP
P + P Artec decorative railing systems offer a completely seamless installation with NO splices, saddles, miters, or seams. All directional changes are welded and polished seamlessly in the field for a one of a kind installation. The high production standards of this fully developed stainless steel railing system assure our clients of a superior finished product.
Rated 5 based on 1 product reviews
P + P Artec's stainless steel railing designs were developed with one thought in mind'...elegant functionality. Although Stainless Steel only became available to designers in the mid-1920''s it has made a tremendous impact on design. Its use in iconic architectural projects like the Chrysler and Empire State Buildings are a testimony to its durability and lasting beauty. The tremendous esthetic flexibility of Stainless Steel Railings, strength and resistance to corrosion make it a practical long lasting choice for public, industrial and residential stainless steel railing applications.
Rated 5 based on 1 product reviews
P + P Artec's interior stainless steel railings were conceived as a result of 20th century architects who were inspired to develop revolutionary new designs utilizing stainless steel. Today's top designers carry on this tradition incorporating distinctive interior rail designs in to all types of structures. Administrative and financial offices, hotels, universities, hospitals, airports, culture centers, exhibit halls and private residences use dynamic entrances and spacious galleries to provide warm and welcoming surroundings accented by our stainless steel interior railing systems.

Providing multiple infill options, our interior railing systems combine functionality and attractive appearance, bringing style and class to any building design.
Rated 5 based on 1 product reviews
Stainless steel is a substrate that resists corrosion and oxidation, making it the perfect product for exterior railing applications in diverse weather environments. P + P Artec''s exterior railings incorporate our custom railing designs with the durable characteristics of stainless steel resulting in a finished product that enhances the exterior esthetics of any facility. Your exterior railing deserves the same attention to detail that our interior showcase railings receive. Our exterior handrail installations have been referred to as "Jewelry on the Building". We are dedicated to delivering impeccable quality.
Rated 5 based on 1 product reviews
P + P Artec's Glass railing systems bring a touch of class to any facility or residence. A glass railing provides unobstructed view of your surroundings. Our Glass handrail systems can accommodate custom designed glass, sandblasting, curved glass or a combination of all of these in a variety of thicknesses dependent upon the System Type you specify. Glass railings combined with stainless steel create a timeless showpiece that is elegant and functional.
Rated 5 based on 1 product reviews
Stainless Steel is timeless. It satisfies ornamental railing and decorative railing style demands with elegant appeal. It compliments contemporary as well as modern esthetics. Although stainless steel only became available to designers in the mid-1920''s, it has had a tremendous impact on ornamental railing design.

Our skilled artisans fabricate and install Ornamental, one of kind, stainless steel metal railings. Each installation is unique to the design of the railing, the needs of the owner and the layout of the stairs. The decorative components of our designs have been referred to as "key features of the facility" and our seamless installations as "the best stainless steel welding on the project"

Our dedication to being the best at what we do in Decorative Stainless Steel Railings requires flawless attention. P + P Artec is committed to providing Decorative and Ornamental Stainless Steel railings that will enhance the design appeal of the residence or building for the life of the structure, even if that life extends over centuries. Click here to request additional information about our ability to customize the perfect stainless steel railing for your project.
Rated 5 based on 1 product reviews
Rail System: Modesto
Architect: Barber Architecture
Rated 5 based on 1 product reviews
Rail System: Modesto
Architect: HOK Architects

"Artec's glass and stainless steel hand rail system was selected for the AGL Resources Headquarters as it was a simple and clean system that worked exceptionally well with the geometric design elements and natural finishes in the new facility." - Michael S. Rice, Vice President Interiors, HOK Atlanta's Office.
Rated 5 based on 1 product reviews
Rail System: Double Baluster
Architect: Johnson, Johnson, Crabtree Architects

"The P & P Artec railing was chosen to further the look and the feel of precision and elegance pursued by the design team and owner."
Johnson Johnson
Rated 5 based on 1 product reviews
Rail System: Modesto
Architect: Heinlein Schrock Architects
Rated 5 based on 1 product reviews
Rail System: Double Baluster
Architect: Planning Design Research Corporation

"Although we selected your product because of its modern good looks and the flexibility of the system, it was your installation team that impressed me the most in the end. They were extremely professional and exhibited the highest quality of craft."
Stuart Harris, AIA, Senior Associates, Planning Design Research Corporation.
Rated 5 based on 1 product reviews
Rail System: Modesto
Architect: Wright Heerema Architects

"One of the main organizing elements of the building is the central stair connecting the three floors of the building. The Modesto System is a perfect complement to the clean lines and contemporary feel of the building."
William Gamble, AIA - Wright Architects
Rated 5 based on 1 product reviews
Rail System: Double Baluster
Rated 5 based on 1 product reviews
Rail System: Double Baluster

"We selected this railing system for the Municipal Center, because the simple elegance, durability, and easy maintenance suited the building interior."
Deborah Barber, Barber Architecture, Architecture and Interior Design
Rated 5 based on 1 product reviews
Rail System: Chicago
Architect: Cordogan, Clark & Associates, Inc.
Rated 5 based on 1 product reviews
Rail System: Modesto
Architect: Wright Heerema Architects

"The clean lines and simple elegance of this railing system complemented Wright Architects' design of the building's lobby. With P & P Artec's Modesto system, we were able to economically achieve the look of a fully customized railing system."
Aaron Ebent, Wright Architects.
Rated 5 based on 1 product reviews