Corrugated Lath Strip™ maintains airflow and moisture passageway behind rigid insulation and siding systems.

Features/Benefits
  • True channels conduct moisture to the bottom of wall faster than other rainscreen drainage products
  • High impact polystyrene ensures durability and prevents compression, waviness, and nail drive-through experienced with fiber-based mesh products
  • It''s easy to install (2 15/16'" wide '- 50'' rolls)
  • 96% Post-industrial recycled material
Rated 5 based on 1 product reviews
Thin Stone, Stucco, Thin Brick, Fiber Cement & Cedar Siding

Today's "tighter" buildings increase the risk for moisture and mold problems. Rainscreen systems greatly reduce this risk by enabling moisture to swiftly exit the building envelope. Rainscreens are inexpensive insurance to mitigate the risk of wall failure.

Features & Benefits
  • Unobstructed Drainage
  • Vapor Permeable for Full Ventilation
  • Extremely Durable and Will Not Crush
  • Prevents Waviness & Nail Drive Through
  • Cut Install Time by 50% (vs. furring strips)
  • Mortar Blocking Fabric & Bug Screen
  • 100% Recycled Plastic
  • 20 Year Warranty
Rated 5 based on 1 product reviews
Thin Stone, Stucco, Thin Brick, Fiber Cement & Cedar Siding, Brick ,Natural Stone

Features & Benefits
  • Unobstructed Drainage
  • Vapor Open for Ventilation
  • Durable & Rigid Drainage Channels Won't Compress
  • Superior Appearance vs Furrings Trips Due to Less Ridging, Cracking & Waviness
  • Mortar Blocking Fabric & Bug Screen
  • Exceeds ASTM E-2273
  • UV Tested Over 9 Weeks
  • 100% Recycled Plastic
  • 20 Year Warranty
Rated 5 based on 1 product reviews
Meets Code in Canada, Recommended for Natural Stone

Features & Benefits
  • Unobstructed Drainage
  • Vapor Open for Ventilation
  • Durable & Rigid Drainage Channels Won't Compress
  • Superior Appearance vs Furrings Trips Due to Less Ridging, Cracking & Waviness
  • Mortar Blocking Fabric & Bug Screen
  • Exceeds ASTM E-2273
  • UV Tested Over 9 Weeks
  • 100% Recycled Plastic
  • 20 Year Warranty
Rated 5 based on 1 product reviews
Separating interior building materials from wet Single Wythe walls with Perforated Control Cavity improves building sustainability.

Features & Benefits
  • Separate Single Wythe Wall From Finished Interior
  • Perforated For Cross-Ventilation
  • Integrated Water Resistive Barrier
Rated 5 based on 1 product reviews
For Brick Veneers

The Concealed Steel Lintel/Shelf Angle Weep System™ is used with lip brick set in a bed joint of mortar to move moisture out and away from this sensitive detail. The Concealed Steel Lintel/Shelf Angle Weep System™ creates tunnel weeps beneath the bed joint of mortar where an effective weep should be - at the lowest point!

Features & Benefits
  • Completely Hidden Weeps
  • Weeps at Lowest Point in Wall
Rated 5 based on 1 product reviews
Keep your weeps working well by keeping a clear path for drainage in CMU cores with Mortar Belt. Mortar Belt rolls out quickly on top of masonry units and holds trash mortar squeezings away from weeps. Mortar Belt keeps your walls working well and crew working efficiently.

Features & Benefits
  • Catches & Holds Trash Mortar
  • Protects Drainage Path to Weeps
  • Easy to Install
  • 100% Recycled Material
Rated 5 based on 1 product reviews
The key to drying out a wall assembly is to ventilate the rainscreen drainage gap. Vent Strip ventilates a brick cavity wall below the shelf angle to keep your walls dry and sustainable.

Features & Benefits
  • Maintains Airflow Passage at Top of Brick Veneer Wall Section
  • Easy to Install by Adhering to Bottom of Shelf Angle
Rated 5 based on 1 product reviews
Keeping a clear cavity for drainage & ventilation in brick walls is essential for the long-term performance of the wall - holding the mortar 10" above the weeps isn't enough. Use Trash Mortar Diverter to catch mortar squeezings and keep a functioning cavity in brick veneers.

Features & Benefits
  • Holds & Encapsulates Trash Mortar in cavities from 1.5-3 inches
  • Funnels Moisture to Bottom of Cavity
  • Lightweight, But Not Fluffy
  • Easy-To- Install
  • 100% Recycled Material
Rated 5 based on 1 product reviews
All Exteriors

The sub sill region of windows is an especially moisture-sensitive area. MTI's Window Drainage Plane™ allows moisture to escape from the sub sill area before it can cause problems.

Features & Benefits
  • Creates a Drainage Plane in the Sub Sill Region of a Rough Opening
  • Rigid, Durable and Long Lasting
Rated 5 based on 1 product reviews
Transform basements into comfortable living spaces with MTI's basement systems. Floor Edging separates the floor from walls and footings, creating a path for moisture to pass under the slab and to the drain field & drain tile system.

Features & Benefits
  • Prevents Callbacks
  • Foolproof Installation
  • Reduces Shrinkage Cracks
  • Separates Slab from Walls & Substrate to Prevent Moisture & Thermal Transfer
  • Installed in Over 300,000 Basements
  • 100% Recycled Material
  • Retrofits Wet Basements
Rated 5 based on 1 product reviews
Transform basements into comfortable living spaces with MTI's basement systems. Control Cavity maintains a separation between the masonry walls and moisture sensitive materials of finished walls, and directs water to the drain field.

Features & Benefits
  • Resists Temperature & Moisture Transfer
  • Foolproof Installation
  • Easily Trimmed With Utility Knife, Fastened with Concrete Nails
  • 100% Recycled Material
  • Retrofits Wet Basements
Rated 5 based on 1 product reviews
Block basement walls are an economical choice but increase the risk of moisture penetration and damp basements. Vent Mat drains block cores into the drain field. Keep your basement dry with MTI's complete below grade moisture management systems.

Features & Benefits
  • Forms Bottom of Bed Joint of Mortar
  • Creates Sixteen Weep Holes in Every Block
  • Weeps at the Lowest Point of the Wall
  • Weeps in Every Core
  • Easy-To- Install Self-Spaced Weeps
  • 100% Recycled Material
Rated 5 based on 1 product reviews