TEE-LOCK TL25 is a structural panel which is mechanically seamed during installation. The product is a multi directional system by design meaning the panels install in both directions from any given starting point. TEE-LOCK is easy to install on a variety of roof plan designs. A single clip design allows for unlimited expansion and ease of installation.

Product uses include low to high slope roofing, vertical fascia, equipment screens, mansards, and wall panels. This system may also be installed on tapered and curved roof areas.

Rated 5 based on 1 product reviews
SPAN-LOCK SL25 is a structural panel which is mechanically seamed during installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point. SPAN-LOCK is a very flexible panel design which works well with a wide range of building designs. Four different clips are available: Low Floating, High Floating, Fixed, and Special Fixed for fixing panel at center point allowing for multi-directional expansion.

Product uses include low to high slope roofing, vertical fascia, equipment screens, mansards, and wall panels. This system may also be installed on tapered roof areas.

Rated 5 based on 1 product reviews
SPAN-LOCK SL20 is a structural panel which is mechanically seamed during installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point. SPAN-LOCK is easy to install on a variety of roof plan designs. 3 Different clips are available: Low Floating, Fixed and Special Fixed for fixing panel at the center point to allow for multi-directional expansion.

Product uses include low to high slope roofing, vertical fascia, equipment screens, mansards, and wall panels. This system may also be installed on tapered and curved roof areas.

Rated 5 based on 1 product reviews
INTER-LOCK IL20 is a structural panel which is snapped together during installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point. An IL20DM (double-male) starter panel is available (for a minimal setup fee) and may be installed in the middle of a roof area to achieve a symmetrical layout. INTER-LOCK is a very flexible panel design which works well with a wide range of building design.

Product uses include roofs with slopes as low as 3:12, vertical fascia, equipment screens, mansards, and wall panels. This system may also be installed on tapered roof areas.

Rated 5 based on 1 product reviews
DOUBLE-LOCK DL15 is a structural panel which is mechanically seamed during installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point. A DL15DM (double-male) starter panel is available (for a minimal set-up fee) and may be installed in the middle of a roof area to achieve a symmetrical layout. DOUBLE-LOCK utilizes the traditional SMACNA standing seam "double-lock" plate. Optional panel joint designs provide a wide range of overall building aesthetics. DOUBLE-LOCK is a very flexible panel design which works well with a wide range of building designs.

Product uses include low to high slope roofing, vertical fascia, equipment screens, mansards, and wall panels. This system may also be installed on tapered and curved roof areas.

Rated 5 based on 1 product reviews
SNAP-ON-SEAM SS10 is a non-structural engineered snap-together panel system. The system is designed with two components: the panel pan and the seam cover. SNAP-ON-SEAM is a non-directional panel system allowing installers more control during installation over seam layout and symmetry of the panel area. SNAP-ON-SEAM is the easiest panel system to install over difficult roof plans.

Product uses include roofing with roof slopes as low as 3:12, vertical fascia, mansards and equipment screens. This system may be installed on curved or tapered roof areas.

Rated 5 based on 1 product reviews
SNAP-ON-SEAM SS15 is a non-structural engineered snap-together panel system. The system is designed with two components: the panel pan and the seam cover. SNAP-ON-SEAM is a non-directional panel system allowing installers more control during installation over seam layout and symmetry of the panel area. SNAP-ON-SEAM is the easiest panel system to install over difficult roof plans.

Product uses include roofing with roof slopes as low as 3:12, vertical fascia, mansards and equipment screens. This system may be installed on curved (radii greater than 70 ft.) or tapered roof areas.

Rated 5 based on 1 product reviews
BATTEN-SEAM BS15 is an advanced design non-structural snap-on-batten system. The system is designed with two components: the panel pan and the batten cap. BATTEN-SEAM BS15 is a non-directional panel system allowing installers more control during installation over batten layout and symmetry of the panel area.

Product uses include roofing with roof slopes as low as 3:12, vertical fascia, mansards and equipment screens. This system may be installed on tapered roof areas.

Rated 5 based on 1 product reviews
NAIL-STRIP NS10 & NS15 is an architectural panel which is snapped together during installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point. NAIL-STRIP is a very flexible panel design which works well with a wide range of building designs. Clips are not required.

Product uses include min 4:12 sloped roofing, vertical fascia, equipment screens, mansards, and wall panels.

Rated 5 based on 1 product reviews
TAPERED-SEAM Panels are custom fabricated in shapes as required to accommodate actual field conditions.

TAPERED SEAM systems are typically used on conical shaped solid substrate roof areas with roof slopes as low as 2:12. The panel size at the base of the tapered panel may vary from 12" to 22" in order to achieve a symmetrical panel layout. Consult DMI for additional information.

Rated 5 based on 1 product reviews
CURVED-RADIUS SPAN-LOCK SL20 is a structural panel which is mechanically seamed during installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point. CURVED-RADIUS SPAN-LOCK is easy to install on a variety of roof plan designs.

Product uses include low to high slope barrel roofing, equipment screens, mansards, and wall panels.

Rated 5 based on 1 product reviews
CURVED-RADIUS DOUBLE-LOCK CR-DL15 is a structural panel which is mechanically seamed during installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point. A CR-DL15DM (double-male) starter panel is available (for a minimal set-up fee) and may be installed in the middle of a roof area to achieve a symmetrical layout. CURVED-RADIUS DOUBLE-LOCK utilizes the traditional SMACNA standing seam "double-lock" plate. CURVED-RADIUS DOUBLE-LOCK is a very flexible panel design which works well with a wide range of building designs.

Product uses include low to high slope barrel roofing, equipment screens, and mansards.

Rated 5 based on 1 product reviews
CURVED-RADIUS CR10 is a non-structural curved snap-on-seam system. The system is designed with two components: the panel pan and the seam cover. CURVEDRADIUS is a non-directional panel system allowing installers more control during installation over seam layout and symmetry of the panel area. CURVED-RADIUS panels utilize a 5/8"-7/8" high panel leg with a continuous interlocking groove for radii greater than 35'-0". For radii less than 35'-0", a lower leg height is used in order for the panel to achieve the desired radius. For radii less than 45'-0" and greater than 35'-0" panel leg is button punched en lieu of a continuous bead.

Product uses include curved roofing, barrel vaults, curved canopies, and curved soffit. This system may be installed on tapered roof areas (see the COMPOUND-CURVE CC10 section of this literature for information) and may be curved with a concave or convex radius.

Rated 5 based on 1 product reviews
V-GROOVE SOFFIT VS-05 is a commercial grade soffit panel system that provides a sturdy compliment to any roof system. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point.

Product uses include vertical walls and fascia bands, light duty equipment screens, and soffit.

Rated 5 based on 1 product reviews
FLUSH-PANEL FP10 is a light structural panel system that provides a flush, aesthetic appearance upon installation. The product is an integral interlocking system by design meaning the panels install in one direction from a given starting point.

Product uses include vertical walls and fascia bands, equipment screens, and soffit.

Rated 5 based on 1 product reviews
HORIZONTAL WALL PANEL HWP16 can be installed Horizontally or Vertically on open spans for a versatile maintenance free application.

Rated 5 based on 1 product reviews
  • Exposed fastened for wall and roof applications
  • 36" panel coverage
  • 1 1/2" rib height at 7.2" o.c.
  • Can be applied over framing or solid substrate
  • Purlin bearing leg
  • DynaClad® PVDF finish standard
  • Standard offering in 24 Ga.
  • Also available in:
      o 22 Ga., 20 Ga., & 18 Ga. Steel in PVDF
      o .032 & .040 Aluminum in PVDF


Rated 5 based on 1 product reviews
    Exposed fastened for wall and roof applications
  • 36" panel coverage
  • 1 1/2" rib height at 12" o.c.
  • Can be applied over framing or solid substrate
  • Can be reverse-rolled
  • Purlin bearing leg
  • DynaClad® Kynar500® finish standard
  • Standard offering in 24 Ga. Kynar
  • Also available in:
      o 22 Ga. Steel in PVDF
      o .032 Aluminum in PVDF


Rated 5 based on 1 product reviews
  • CONTINUOUS GUTTERS UP TO 52' LONG
  • ELIMINATE SEAMS THAT LEAK
  • LOWER INSTALLATION COSTS
  • AVAILABLE WITH OR WITHOUT 3" FLANGE*
  • AVAILABLE IN 7", 7 1/2" & 8" WIDTHS
  • AVAILABLE IN THE FOLLOWING:
      o 24 & 22 GA. PAINT GRIP & PVDF FINISH
      o .032 & .040 ALUM. MILL & PVDF FINISH
  • AVAILABLE MATCHING ACCESSORIES


Rated 5 based on 1 product reviews
Architects and building owners challenged our industry with five key essentials for a successful solar roofing product.
  • Photovoltaics that are integrated into the roofing panel (BIPV).
  • A complete, standardized solar roof system that includes all schematics and specifications for all electrical components.
  • Product delivery and installation from a reputable standing seam roof manufacturer.
  • ROI of 10 years or less.
  • 20-year warranty


Rated 5 based on 1 product reviews
DynaClad® PVDF Paint Finish Standard Cool Color Guide.

Rated 5 based on 1 product reviews
In today's society with energy costs continuing to rise there is a movement to build more efficient building structures. These structures are able to reduce cooling load costs and contain more environmental sustainable friendly materials. Whether you are a home owner or a commercial building owner Dimensional Metals, Inc.'s metal roofing can help your project meet these green building practices.

Our roofing's durability and installed longevity makes it a highly sustainable material. Our roofing material is not only produced with recycled material it is 100% recyclable which prevents material from going into landfills.

Our "DynaClad® Solar Standing Seam" helps cut energy costs by generating clean renewable electric energy for your project.

Our DynaClad® "Cool Metal Roofing" finishes help reflect solar radiation from the roof surface lowering surface temperatures to help reduce energy consumption by lowering cooling loads. In addition there are programs in place that may allow your project to qualify for a tax credit such as Energy Star® and LEED.

Rated 5 based on 1 product reviews