Nova Technology

CONTACT INFO
W141N9240 Fountain Blvd.
Menomonee Falls, WI 53051
Toll Free: 800-236-7325
Phone: 262-502-1591
Request for information Nova Technology Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

The NOVA Truck Lock™ vehicle restraint keeps dock operations safe and secure during loading and unloading. Trucks and trailers are held firmly in place by a high-visibility barrier-style ram bar which can withstand a pullout force of over 30,000 pounds to prevent accidental separation from the loading dock during the cargo handling process.

 

The Cast-In style housing is designed to be embedded into the concrete drive.  This installation method provides years of trouble-free service without any damage to the building, unlike other restraints that attach to the dock wall.  The zinc-plated housing is completely self-contained and is designed to handle the harshest loading dock environments.

 

FEATURES AND BENEFITS

  • Lifetime Warranty – longest warranty in the industry
  • Versatility in handling a larger variety of trucks
  • Installs at more nontraditional dock types
  • Low maintenance design, very few moving parts
  • 10″ retracted height
  • Non-impact design
  • Manual or powered versions
  • LED inside and outside light communication package
  • Can withstand over 30,000 pounds of pull-away force
  • Ram bar yield strength of 100,000 psi
  • Zinc-plated finish provides exceptional corrosion resistance
  • All activation components mounted inside the building
  • Small foot print

 

Rated 5 based on 1 product reviews