Quality Edge

Steel Siding, Roofing and Accessories

CONTACT INFO
2712 Walkent Dr.
Walker, MI 49544
Toll Free: 888-784-0878
Phone: 616-735-3833
Request for information Quality Edge Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL

Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.

  • Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look

  • 17 solid colors, 10 woodgrains, G60 Zinc Coating on lap and vertical board and batten and

  • Kynar® 50% PVDF for solid and woodgrain colors.

  • 0.016" thick steel panels and accessories

  • Lifetime Limited Warranty

 

TruCedar Flyer

Steel Siding Warranty

Rated 5 based on 1 product reviews

Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.

  • Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look

  • 17 solid colors, 10 woodgrains, CarbonTech60™ G60 Zinc Coating on lap and vertical board and batten and

  • Kynar® 50% PVDF for solid and woodgrain colors.

  • 0.016" thick steel panels and accessories

  • Lifetime Limited Warranty

 

TruCedar Flyer

Steel Siding Warranty

Rated 5 based on 1 product reviews

Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.

  • Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look

  • 17 solid colors, 10 woodgrains, CarbonTech60™ G60 Zinc Coating on lap and vertical board and batten and

  • Kynar® 50% PVDF for solid and woodgrain colors.

  • 0.016" thick steel panels and accessories

  • Lifetime Limited Warranty

 

TruCedar Flyer

Steel Siding Warranty 

Rated 5 based on 1 product reviews

Don't compromise. TruCedar Steel Siding® delivers the architecturally inspired design options you want and the look of real wood siding without the maintenance. Invest smart with steel siding that resist fading and won't rot, peel or chip. This means you can spend decades truly loving where you live without the cost of upkeep.

  • Lap and vertical board and batten profiles feature a HD2 painted finish in high and medium color tones for a realistic wood grain look

  • 17 solid colors, 10 woodgrains, G60 Zinc Coating on lap and vertical board and batten and

  • Kynar® 50% PVDF for solid and woodgrain colors. Kynar 500® 70% PVDF for shake sidewall colors

  • 0.016" thick steel panels and accessories

  • Lifetime Limited Warranty

     

TruCedar Flyer

Steel Siding Warranty

Rated 5 based on 1 product reviews

TruVent®, patented Hidden Vent Soffit provides the right amount of airflow (11 NFA) to work with most ridge vent systems, while maximizing the architectural integrity of your overhangs. Ventilation is at its best when it's invisible™.

  • Intelligent Air - Ventilation is at its best when it is invisible

  • Provides the crisp, clean, distinctive look of real wood slats

  • Unique i-beam construction was engineered for optimum strength

  • Prolongs the life of your shingles and reduces energy costs

  • Thicker paint finish that resists peeling, cracking, chipping or delaminating.

 

TruVent Soffit Flyer

 

Rated 5 based on 1 product reviews

Unlike wainscot style soffit, which only works on a certain style of home, TruBead® offers a classic beaded profile that provides the air you need and the style you desire. TruBead's patented micro-lance design provides the right amount of airflow (10.2NFA), while maximizing the architectural integrity of your over hangs.

  • Delivers timeless beauty and the highest ventilation rating of its kind

  • Provides the character of a classic beaded style your home deserves

  • Available in 2 timeless architecturally pure soffit profiles

  • Intelligent Air - Jet 45' degrees concealed ventilation

  • Prolongs the life of your shingles and reduces energy costs

  • Thicker paint finish that resists peeling, cracking, chipping or delaminating

TruBead Soffit Flyer

Rated 5 based on 1 product reviews

Ventilation is what TruLine® HP is all about. When you enhance the ventilation, you enhance everything. With TruLine® HP you can reduce the temperature in the attic, prolong the life of your roof and other building materials, reduce energy cost and help improve indoor air quality.

  • More profiles, thicknesses, and colors than any other soffit line

  • Comes in 16'" and 12'" Smooth, Center, Full Vent, Double 5, Double 6

  • 28 System colors to give your home a consistent look

  • Maximized Air Flow - Offers more deeper and longer lances per foot

  • Prolongs the life of your shingles & reduces energy costs

  • Thicker paint finish that resists peeling, cracking, chipping or delaminating

 

TruLine HP Flyer

Rated 5 based on 1 product reviews

Each TruLine® TS-Series Soffit panel is made from a Titanium Stabilized Aluminum Alloy and is available in five profiles.

 

TruLine TS-Series 12" & 16" Soffit is available in:

  • Two solid profiles, perfect for gables or other non vented areas. (For areas under a deck see QE's InsideOut® water catching soffit system.)

  • Both of our Center Vented profiles offer the highest NFA rating in their category: 12" Center Vent with an NFA of 5.9, and 16" Center Vent with an NFA of 9.9.

  • Our Fully Vented 12" profile delicers over 644 carefully sculpted intake vents per foot and boasts 19.6 NFA. -16"=19.1NFA

 

TruLine TS Flyer

 

Rated 5 based on 1 product reviews

The Porch Ceiling Collection features 5 woodgrain finishes that exhibit the classic look and feel of real stained wood with the durability and performance of an aluminum substrate.

Porch Ceiling Collection Flyer

Rated 5 based on 1 product reviews

Drip Edge - Infinity, TruFit, Pre-Notched, Non-Notched, T-Style, C-Style, F8, Siders Edge, Asphalt Drip Edge, Gravel Stop, Gutter Apron

Flashing - Step, Roof, Porch Dormer, Deck, Reglet, Angle, Roll Flashing

W-Valley - Metal Valley - Utilizing metal valleys not only extends the life of your roof but properly channels water and debris away from your home.

Infinity Drip Edge Flyer
TruFit™ Pre-Notched Drip Edge Flyer

Rated 5 based on 1 product reviews

Quality Edge Inside Out Underdeck Protection adds visual appeal and valuable indoor/outdoor living space to decks and patios everywhere.


InsideOut Flyer
InsideOut Warranty

Rated 5 based on 1 product reviews

CarbonTech90® steel siding accessories combine the functionality and strength of the kind of steel you use and depend on every day, with a thermally deposited, anti-corrosive and extremely abrasion resistant outer shell of the TruCedar carbon steel core. Color matched to provide every option to finish your home with a complete Steel System.

TruCedar® Fascia Flyer

Rated 5 based on 1 product reviews

Our unique extra strength TruLine® pre engineered fascia is pre-notched for a better looking and faster application, dual-hemmed for straighter lines and easier handling and is 120% stiffer than standard trim coil.

TruLine® Fascia Flyer

Rated 5 based on 1 product reviews

Our Gutter Coil offers seamless protection and design flexibility.

  • 11 3/4", 11 7/8", and 15" (commercial) widths available

  • 0.027" or 0.032" thickness

  • Aluminum

  • Q800 TuffTech™ finish

Rated 5 based on 1 product reviews
Our Brick Ledge Jumper is constructed of our specically-annealed metal.
Rated 5 based on 1 product reviews
Quality Edge offers many accessories to complete your gutter job and give you a seamless look!
Rated 5 based on 1 product reviews
Quality Edge offers many accessories to complete your gutter job and give you a seamless look!
Rated 5 based on 1 product reviews
Our Pipe Clips are forged from our specially-annealed Q800 alloy.
Rated 5 based on 1 product reviews
100 pcs Carton.
Rated 5 based on 1 product reviews
Our Diamond Pipe Bands are specially annealed and available in over 28 colors.
Rated 5 based on 1 product reviews