Anais Freestanding Bathtub in White
  • 60.04-in x 30.43-in x 27.56-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Marisol Freestanding Bathtub in White
  • 58.27-in x 28.74-in x 22.64-in freestanding bath
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Lynville Freestanding Bathtub in White
  • 60.04-in x 29.53-in x 23.62-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Brookfield Freestanding/Drop-in/Undermount Bathtub in White
  • 60-in x 32-in x 19-in drop-in or undermount bathtub
  • Artificial stone material
  • End drain location, spring-loaded bottom drain included
  • Built-in overflow
  • Built-in armrests
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Sherwood Freestanding Bathtub in White
  • 63-in x 31.5-in x 21.25-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Glenwood Freestanding Bathtub in White
  • 66.93-in x 31.5-in x 23.62-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Marisol Grande Freestanding Bathtub in White
  • 66.54-in x 33.47-in x 22.05-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Sherwood Grande Freestanding Bathtub in White
  • 70.87-in x 31.5-in x 21.25-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Shea Freestanding Bathtub in White
  • 71.65-in x 36.22-in x 20.47-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
Vermillion Freestanding Bathtub in White
  • 67-in x 30-in x 35-in freestanding bathtub
  • Artificial stone material
  • Center drain location, spring-loaded bottom drain included
  • Built-in overflow
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Drain cover available in chrome or solid surface to match tub


Rated 5 based on 1 product reviews
End Skirt Panel for Brookfield Bathtub in White
  • 31.5-in x 18-in end skirt panel
  • Artificial stone material
  • For use with undermount or drop-in bathtub
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Meets or exceeds CSA B45.5/IAPMO Z124


Rated 5 based on 1 product reviews
Front Skirt Panel for Brookfield Bathtub in White
  • 60-in x 18-in front skirt panel
  • Artificial stone material
  • For use with undermount or drop-in bathtub
  • 10-Year limited residential warranty / 3-Year commercial warranty
  • Meets or exceeds CSA B45.5/IAPMO Z124


Rated 5 based on 1 product reviews
Two Piece Madison HET Round Front Toilet in White
  • Chrome trip lever
  • Low consumption (1.6 gpf/6.0 Lpf)
  • Gravity feed, siphon action bowl
  • 2in fully-glazed trapway
  • 2 color-matched bolt caps
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty.


Rated 5 based on 1 product reviews
Two Piece Madison HET Elongated Front Toilet Kit in White
  • Vitreous china
  • Chrome trip lever
  • Low consumption (1.6 gpf/6.0 Lpf)
  • Gravity feed, siphon action bowl
  • 2in fully-glazed trapway
  • 2 color-matched bolt caps
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Two Piece Madison HET Round Front Toilet Kit in White
  • Vitreous china
  • Chrome trip lever
  • Low consumption (1.6 gpf/6.0 Lpf)
  • Gravity feed, siphon action bowl
  • 2in fully-glazed trapway
  • 2 color-matched bolt caps
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Two Piece Madison HET Elongated Front Toilet in White
  • Chrome trip lever
  • Low consumption (1.6 gpf/6.0 Lpf)
  • Gravity feed, siphon action bowl
  • 2in fully-glazed trapway
  • color-matched bolt caps
  • Year Limited Residential Warranty / 1 Year Commercial Warranty.


Rated 5 based on 1 product reviews
Two Piece Avalon Elongated Front Toilet in White
  • Low consumption (1.6 gpf/6.0 Lpf)
  • Gravity feed, siphon action bowl
  • 2in fully-glazed trapway
  • 17in comfort height, ADA compliant
  • Chrome trip lever
  • 2 color-matched bolt caps
  • Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Two Piece McKinley Elongated Front Toilet in White
  • High efficiency (1.28 gpf/4.8 Lpf)
  • Gravity feed, siphon action bowl
  • 2in fully-glazed trapway
  • 16-1/2in comfort height
  • Chrome trip lever
  • 2 color-matched bolt caps
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Two Piece Harrison Round Front Toilet in White
  • 1000 gram MaP flushing performance
  • High efficiency (1.28 gpf/4.8 Lpf)
  • Gravity feed, siphon action bowl
  • 2-1/8in fully-glazed trapway
  • 3in diameter flush valve maximizes flow rate and water pressure to bowl
  • 17in comfort height, ADA compliant
  • Chrome trip lever
  • 2 color-matched bolt caps
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Two Piece Harrison Elongated Front Toilet in White
  • Vitreous china
  • 1000 gram MaP flushing performance
  • High efficiency (1.28 gpf/4.8 Lpf)
  • Gravity feed, siphon action bowl
  • 2-1/8in fully-glazed trapway
  • 3in diameter flush valve maximizes flow rate and water pressure to bowl
  • 17in comfort height, ADA compliant
  • Chrome trip lever
  • 2 color-matched bolt caps
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
One Piece Jackson Elongated Front Toilet in White
  • Dual flush 1.6 gpf/1.0 gpf
  • Gravity feed, siphon action bowl
  • 2in fully-glazed trapway
  • 16in comfort height, ADA compliant
  • Chrome flush push button
  • color-matched bolt caps
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Under Mount Harrison Lavatory in Biscuit
  • Unglazed rim
  • No faucet hole drillings
  • Vitreous china
  • Under counter mounting
  • Rectangular shape lavatory bowl with concealed front overflow
  • Includes installation clips
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Under Mount Harrison Lavatory in White
  • Unglazed rim
  • No faucet hole drillings
  • Vitreous china
  • Under counter mounting
  • Rectangular shape lavatory bowl with concealed front overflow
  • Includes installation clips
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Under Mount Madison Grande Lavatory in Biscuit
  • Unglazed rim
  • No faucet hole drillings
  • Vitreous china
  • Under counter mounting
  • Oval shape lavatory bowl with front overflow
  • Includes installation clips
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Under Mount Madison Grande Lavatory in White
  • Unglazed rim
  • No faucet hole drillings
  • Vitreous china
  • Under counter mounting
  • Oval shape lavatory bowl with front overflow
  • Includes installation clips
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Under Mount Madison Petite Lavatory in Biscuit
  • Unglazed rim
  • No faucet hole drillings
  • Vitreous china
  • Under counter mounting
  • Oval shape lavatory bowl with front overflow
  • Includes installation clips
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Under Mount Madison Petite Lavatory in White
  • Unglazed rim
  • No faucet hole drillings
  • Vitreous china
  • Under counter mounting
  • Oval shape lavatory bowl with front overflow
  • Includes installation clips
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Self-rimming Drop-in 4in Centerset Akron Lavatory in White
  • Self-rimming
  • 4-in (101.6mm) faucet hole drillings
  • Vitreous china
  • Countertop mounting
  • Oval shape lavatory bowl with front overflow
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Self-rimming Drop-in 8in Centerset Akron Lavatory in White
  • Self-rimming
  • 8-in (203.2mm) faucet hole drillings
  • Vitreous china
  • Countertop mounting
  • Oval shape lavatory bowl with front overflow
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Self-rimming Drop-in 4in Centerset Preston Lavatory in White
  • Self-rimming
  • 4-in (101.6mm) faucet hole drillings
  • Vitreous china
  • Countertop mounting
  • Round shape lavatory bowl with front overflow
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Self-rimming Drop-in 8in Centerset Preston Lavatory in White
  • Self-rimming
  • 8-in (203.2mm) faucet hole drillings
  • Vitreous china
  • Countertop mounting
  • Round shape lavatory bowl with front overflow
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Self-rimming Drop-in 4in Centerset Avalon Lavatory in White
  • Self-rimming
  • 4-in (101.6mm) faucet hole drillings
  • Vitreous china
  • Countertop mounting
  • Rectangular shape lavatory bowl with concealed overflow
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Self-rimming Drop-in 8in Centerset Avalon Lavatory in White
  • Self-rimming
  • 8-in (203.2mm) faucet hole drillings
  • Vitreous china
  • Countertop mounting
  • Rectangular shape lavatory bowl with concealed overflow
  • 5 Year Limited Residential Warranty / 1 Year Commercial Warranty


Rated 5 based on 1 product reviews
Showers and tub walls work well in existing construction. Walls are glued right over old tile or wall board, no messy removing existing tile.
  • Ideal for existing construction. Walls are glued right over old tile or wall board. No messy removel of existing tile.
  • Designed to fit most popular sizes and styles of today's showers.
  • DÉCOR Solid surface material is easy to clean and doesn't support bateria growth.
  • Walls can be trimmed to fit your space.
  • All DÉCOR Showers are available in 13 colors.
  • 5 Year warranty.
  • Optional accessories such as shelves and shampoo cadies provide storage for shampoos, soaps and accessories.


Rated 5 based on 1 product reviews
Showers and tub walls work well in existing construction. Walls are glued right over old tile or wall board, no messy removing existing tile.
  • Ideal for existing construction. Walls are glued right over old tile or wall board. No messy removel of existing tile.
  • Solid surface material is nonporous, the color and pattern running through the entire thckness of the product.
  • Easy to install and easy to clean.
  • Walls can be attached to moisture-resistant wall board, or directly over tile with supplied adhesive.
  • Integrated pieces fit together for an easy, clean installation.
  • 10 Year Ltd. warranty.
  • 4 Transitions colors with a 16" x 16" square tile pattern and 4 Classic colors with plain pattern.
  • Two wall shelves included for convenient storage.


Rated 5 based on 1 product reviews
Granite is a natural hard stone polished to a smooth, high gloss finish. Natural stone has typical variations in both color and pattern.
Includes undermount oval china bowl, 4 in. loose backsplash.
  • Depths: 19-1/4 in.&22 1/4in.
  • Thickness: 1-1/4 in.&1-1/2 in.
  • Standard Lengths
  • Single&double bowls
  • 10 Year Ltd. warranty
  • 3 Edge Profiles: 1-1/2 in. Beveled, 1-1/2 in. Butterfly and 1-1/4 in. Eased
  • Ship in 12 days or less


Rated 5 based on 1 product reviews
Marble is a natural hard stone polished to a smooth, high gloss finish. Natural stone has typical variations in both color and pattern.
Includes undermount oval china bowl, 4 in. loose backsplash.
  • Depths: 19-1/4 in.&22 1/4in.
  • Thickness: 1-1/4 in.&1-1/2 in.
  • Standard Lengths
  • Single&double bowls
  • 10 Year Ltd. warranty
  • 3 Edge Profiles: 1-1/2 in. Beveled, 1-1/2 in. Butterfly and 1-1/4 in. Eased
  • Ship in 12 days or less


Rated 5 based on 1 product reviews
Engineered quartz is 93% natural quartz, the strongest mineral found in granite, and 7% resins.
Includes undermount oval china bowl, 4 in. loose backsplash.
  • Depths: 19-1/4 in.&22 1/4in.
  • Thickness: 3/4 in.&1-1/2 in.
  • Standard Lengths
  • Single&double bowls
  • 10 Year Ltd. warranty
  • 3 Edge Profiles: 1-1/2 in. Beveled, 1-1/2 in. Butterfly and 3/4 in. Eased
  • Ship in 12 days or less


Rated 5 based on 1 product reviews
Single color vanity deck and integral bowl with 4in coved backsplash. Comes with standard eased edge.
Includes single color vanity deck and integral bowl, 4 in. coved backsplash, standard eased edge profile.
  • Depths: 19-1/4 in.&22 1/4in.
  • Thickness: 1-1/4 in.
  • Standard Lengths
  • Single&double bowls
  • 10 Year Ltd. warranty
  • 6 quick ship colors
  • Ship in 12 days or less


Rated 5 based on 1 product reviews
Two-color vanity top. First color is deck and second color is integral bowl, 4 in. coved backsplash, modified ogee edge.
  • Depths: 22 1/4in.
  • Thickness: 1-1/4 in.
  • Standard Lengths
  • Single&double bowls
  • 10 Year Ltd. warranty
  • 5 two-tone quick ship colors
  • Ship in 12 days or less


Rated 5 based on 1 product reviews
Corner Cove
Trim Kits
Corner Trim
Shower Seats
Grab Bars
Window Trim
Wall Shelves
Hand Shower
Trench Drains
Rated 5 based on 1 product reviews