Make a bold statement with the PAW ULTRA series heater. Adding modern sophistication to our original Pic-A-Watt multi-watt steel fin heater with its sleek modern grill design, the ULTRA is ideal for upscale condominiums and luxury residences. King's exclusive Pic-A-Watt steel fin element allows customers to select from a range of wattage options, tailoring the heater to an area's specific heating requirements. Perfect for large living areas yet whisper quiet enough for bedrooms. The premium combination of an efficient high-mass steel element and whisper quiet squirrel cage blower, offers top of the class performance and years of trouble -free operation. PAW comes with five year warranty and 20+ year history of reliability. For use with an electronic line voltage wall thermostat.
Rated 5 based on 1 product reviews
King redefines comfort with the smart series LPW-Eco2S. Combining a sleek and modern architectural design with the unparalleled performance, energy efficiency and user control of the ECO2S 2-stage electronic controller with remote. The LPW-ECO2S delivers maximum energy efficiency with automatic 2-stage heating, automatically uses the lowest wattage needed to heat the room. Includes both fan only and timer mode options, as well as a remote control for simple operation. King's exclusive dual Pic-A-Watt steel fin elements allow customers to select from a range of wattage options, tailoring the heater to an area's specific heating requirements, up to 4500W. An ideal choice for both residential and commercial applications.
Rated 5 based on 1 product reviews
The KP1215-ECO with EcoStat automatically uses the lowest wattage required to heat the room, reducing energy consumption. The EcoStat ensures consistent comfort.
Rated 5 based on 1 product reviews
The ECO2S KB series unit heaters offers unparalleled performance, energy efficiency and user control by incorporating another King innovation, the in-built ECO2S electronic thermostat with remote control. Offering energy efficient 2-stage heating, with Eco mode that automatically uses the lowest wattage needed to heat the room, integrated fan only and timer modes, as well as a remote control for simple operation. Designed for use as primary or supplemental heat sources in warehouses, stores or large garages spaces. Spiral steel elements and high CFM ensure even air distribution producing cooler element operation which prolongs the life of the heater. By combining the highest quality components, with a dynamically balanced fan blade, the KB ECO2S unit hea
Rated 5 based on 1 product reviews