In 2008, our company was founded by a group of partners that together shared more than 75 years of experience in the natural stone industry. Using the extensive knowledge that we had of stone applications, we formed a revolutionary surfacing system that is state-of-the-art, cost-effective, aesthetically pleasing, and now internationally recognized.
Rated 5 based on 1 product reviews
When it comes to adding durable, aesthetically pleasing stone panels to your home or business, it is important to find the best. At TerraCORE Panels, we offer lightweight honeycomb backed panels that are designed to provide a higher strength and faster installation. Our stone panels can be used in a number of ways to help add a beautiful finish to a number of areas. Whether you want to improve your interior or exterior, we can help.
Rated 5 based on 1 product reviews
TerraCORE Panels offers a variety of CORE substrate materials that strengthens stone veneer panels while maintaining the authentic natural beauty of the stone. The CORE substrate options include: Honeycomb, Ceramic, and Glass.
Rated 5 based on 1 product reviews
In addition to natural stone, TerraCORE also provides high quality, environmentally-friendly porcelain. Inspired by the beauty of natural stone, TerraCORE incorporates large-cut porcelain and our honeycomb backing to provide a more durable surface and a simple installation process. Our honeycomb has been ASTM tested, perfect for the strength and appeal of porcelain and the many options it has to offer. TerraCORE believes in responsible use of materials, which is why we strive to bring to the marketplace quality and sustainability to endure through generations. Imbedded deeply within TerraCORE's values is a commitment to protect the environment, using eco-friendly materials to maintain aesthetic wonder and at the same time protect the earth.
Rated 5 based on 1 product reviews
TerraCORE Panels offers an unlimited stone choice from almost anywhere in the world, including granite, marble, limestone, travertine, onyx, and sandstone. The finish textures offered are: Polished, Honed, Flamed, Bush hammered, Sandblasted, Antiqued, and Acid-washed.
Rated 5 based on 1 product reviews
TerraCORE Panels feature a revolutionary prefab paneling system, providing a spa experience at an affordable price. Prefab panels are cost effective, install quickly and limited only by your imagination. Prefab wall panels are constructed with a Honeycomb Backing; flooring is reinforced with Fiberstone for durability. TerraCORE uses a unique state-of-the-art sturdy robust system that incorporates the splendor of natural stone designed for allure, strength and is waterproof, providing a solution for shower and bath areas.

With proven high-speed production we can offer remarkable results in a fraction of the time compared to traditional installation, as the majority of work is done in our factory. Lead time is short, Installation is fast, panels are easily retrofitted, quality is improved and there is no wet work required on site.

Building costs are significantly cut from transportation to clean up with the use of less natural stone, utilizing lightweight materials that attach easily to existing dry wall. Because our stone panels are prefabricated, fewer skilled workers are needed on site, making it easier on the environment. Download a free PDF overview of TerraCORE's Prefab Paneling System.
Rated 5 based on 1 product reviews
TerraCORE Exterior is an aluminum (TM)T(TM) HoneyComb substrate bonded to a natural thin stone veneer. Sandwiched between the honeycomb and the stone is a 1mm thick, highly elastic, interwoven bi-directional fiberglass cloth that is saturated with a high strength epoxy resin that is used to bond these two materials together. Once cured, this is the strongest and most rigid CORE backing that TerraCORE has to offer.

TerraCORE-HCT is primarily used as an exterior application, however, it can be used as an interior panel as well. TerraCORE-HCT has an impact strength up to 60 times stronger and weighs 80% less than 2cm stone. The honeycomb is typically 3/4"(18mm) thick, but may vary in thickness depending on the architectural design intent, project site limitations, and/or restrictions. When used as an exterior panel, the aluminum backing lends both rigidity and stability to the overall flatness of the panel, while simultaneously acting as a radiant barrier. Competitors that use a fiberglass cloth back skin naturally bow, making them harder to install using interlocking channels and virtually impossible to adhere.

Click Here for TerraCORE Exterior LEED(TM) Product Information
Rated 5 based on 1 product reviews
TerraCORE Interior is an aluminum ™I™ HoneyComb substrate bonded to a natural thin stone veneer. TerraCORE-HCI can ONLY be used for interior applications. TerraCORE-HCI has an impact strength far greater than dimensional stone and weighs approximately 80% less than 2cm stone. The honeycomb is typically 3/8"(9mm) thick, however, it may vary in thickness depending on the architects design intent, project site limitations and or restrictions. The aluminum back skin lends rigidity and stability to the overall flatness of the panel. Competitors that use a fiberglass cloth back skin naturally bow making them harder to install using interlocking channels and virtually impossible to adhere.
Rated 5 based on 1 product reviews
TerraCORE's lightweight reinforced stone panels are the solution to the Elevator industry's dimensional stone design problems. Whether it's new or retrofit construction, we save our clients thousands of dollars in mechanical equipment costs, recalibration and time. When you stop to consider a product that is 80% less weight, longer lasting, impact resistant and can be prefabricated for immediate installation on any wall, floor or ceiling without the use of mortar, TerraCORE easily becomes the right choice.
Rated 5 based on 1 product reviews
TerraCORE Panels offers a lightweight reinforced stone cladding system that can be used as a spandrel or as an infill panel in virtually any curtain wall system. While the details may vary slightly from system to system, these lightweight panels weigh less than a 1” piece of insulated glass and can easily be “glazed” directly into a mullion pocket. This is especially beneficial because the engineering is already complete.
Rated 5 based on 1 product reviews
Completed Projects by TerraCORE Panels.
Rated 5 based on 1 product reviews