Radio Frequency (RF) Vacuum Kiln Drying is used to dry the entire timber evenly, right down to its center.
Rated 5 based on 1 product reviews
FraserWood RF Dry.... The most consistently and evenly dried timber on the market.

Maintain the structural integrity and beauty of exposed timbers for generations. When a plan calls for exposed timbers your customers will count on you to provide them with a product that will last a lifetime or two or three.

Our proven drying process enables FraserWood RF Dry timbers to remain straight, stable and true long after installation. With its uniform moisture content and the resulting stability, FraserWood RF Dry has clear advantages.

Radio Frequency Vacuum Drying achieves what no other kiln drying method can. ​​Radio Frequency (RF) Vacuum Kiln Drying is used to dry the entire timber evenly, right down to its center.

FraserWood RF Dry timbers remain straight, stable and true for years to come.
Rated 5 based on 1 product reviews
FraserWood starts with premium coastal softwood fiber and the widest selection of sizes and lengths. Whether your project calls for green, FaceDry, or FraserWood RF Dry, we have the products to meet your specifications.

Coastal Douglas Fir
Alaska Yellow Cedar
Port Orford Cedar
Western Red Cedar
White Spruce
Rated 5 based on 1 product reviews
The benefits of Laminated timber with the consistent, clean look of clear timbers
Rated 5 based on 1 product reviews
The benefits of Glue-Laminated timber with the natural look of solid-sawn timber
Rated 5 based on 1 product reviews
FraserWood starts with the same high quality fiber and turns posts to a smooth or sanded finish with accurate sizing.
  • Diameters: 5 to 18 inches
  • Lengths: 8 to 32 feet
  • Species: Coastal Douglas Fir, Western Red Cedar, Yellow Cedar, White Spruce
  • Also available in kiln dried.
Rated 5 based on 1 product reviews
These mechanically laminated beams are a fusion between modern innovation and 19th century craftsmanship. They create the opportunity to build visually appealing beams with cross sections that would otherwise be challenging or sometimes impossible to find.
Rated 5 based on 1 product reviews